Seleccione su país
LFL2-CK-U-PUR5-EMS Float Switch
Ventajas clave de un vistazo
- Switch element: microswitch, mercury-free
- Limit value detection for fluids
- Sleeve design: small diameter, mounting through G1 tap hole possible




Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
ES
- ES
- EN
- DE
- FR
Hoja de datosFunciónClasificaciónProduct DocumentationDesign / SimulationHomologacionesProductos relacionados
Datos técnicos de LFL2-CK-U-PUR5-EMS
Series | LFL2-**-U | |
Construction type | sleeve design |
Contact loading | 250 V AC/3 A; 150 V DC/0.25 A resistive load; 60 V DC/1 A resistive load | |
Rated insulation voltage | 300 V | |
Pulse withstand voltage | 4 kV | |
Electrical life | ≥ 5 x 104 switching cycles |
Low voltage | |||||
|
Degree of protection | IEC 60529:2001 |
Description | microswitch with switching ball, change-over contact |
Equipment architecture | This device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements. |
CCC approval | Certified by China Compulsory Certification (CCC) |
Installation conditions | ||||||||
| ||||||||
Process conditions | ||||||||
|
Ambient temperature | 5 ... 70 °C (41 ... 158 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Altitude | ≤ 2000 m above MSL |
Degree of protection | IP68 | ||||
Cable | |||||
|
Material | float: PP (Polypropylene) cable: PUR, highly flexible (3 x 0.50 mm2) | |
Switching point | switch angle, measured against the horizontal: - upper switch point +25° ±10° - lower switch point -14° ±10° |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Noticias y aplicaciones relacionadas
Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.