Seleccione su país
Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Hoja de datosFunciónClasificaciónInformative LiteratureProduct DocumentationDesign / SimulationHomologacionesSoftwareProductos relacionados
Datos técnicos de IC-KP2-2HB21-2V1D
IDENTControl Compact RFID evaluation unit with EtherCAT interface |
Number of read/write heads | max. 2 alternatively 1 read/write head and 1 trigger sensor | |
UL File Number | E87056 | |
MTBF | 80 a (Operation at +40 °C) |
LEDs 1, 2 | Status indicator for read/write heads green: command at read/write head active yellow: approx. 1 second long, if command was successfully executed | |
LEDs CH1, CH2 | green: read head detected red: Configuration error | |
LED PWR/ERR | green: power on red: Hardware fault | |
LED RUN | Off: init Flashing (green): pre-operational Single flash (green): safe-operational On (green): operational |
Rated operating voltage | Ue | 20 ... 30 V DC , PELV |
Ripple | ≤ 10 % at 30 V DC | |
Current consumption | ≤ 4 A incl. read/write heads | |
Power consumption | P0 | 3.5 W Without read/write heads |
Galvanic isolation | basic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff |
Interface type | EtherCAT (IN) | |
Physical | Ethernet | |
Protocol | EtherCAT® | |
Transfer rate | 100 MBit/s |
Interface type | EtherCAT (OUT) | |
Physical | Ethernet | |
Protocol | EtherCAT® | |
Transfer rate | 100 MBit/s |
Interface type | Diagnostic Interface | |
Physical | RS 232 | |
Protocol | ASCII | |
Transfer rate | 38.4 kBit/s |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Degree of protection | IEC 60529 |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Climatic conditions | air humidity max. 96 % Salt spray resistant to EN 60068-2-52 | |
Shock and impact resistance | Oscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6 Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27 |
Degree of protection | IP67 | ||||||||||
Connection | Read/write heads: shielded, 4-pin, M12 connector Power supply: M12 connector Protective earth: M4 earthing screw Diagnostic RS 232: M8 connector EtherCAT: M12 connector, D-coded | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | screw fixing | ||||||||||
Mass | approx. 300 g | ||||||||||
Dimensions | |||||||||||
|