Seleccione su país

Visite el sitio web global

F2-SP-IC* Segment ProtectorFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • 4 ... 10 outputs Ex ic (FISCO or Entity)
  • Advanced fault isolation at the spur
  • Segment Protector in Zone 2
  • Instruments in Zone 2 or Zone 1
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Advanced Diagnostics at the spur
  • Power, Com, Terminator, Diagnostics, and Error LEDs

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
PROFIBUS interface
Interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F2-SP-IC*

Segment protector, junction box for fieldbus with short-circuit and fault protection, field junction box, stand-alone device in aluminum housing for field installation
Design / MountingOutside installation
Installation in hazardous areaZone 2 / Div. 2
Main cable (Trunk)
Cable entry typesee table 2
Rated voltage9 ... 31 V DC
10.5 V DC minimum input voltage acc. to FF-846
Rated currentmax. 4.5 A
Outputs
Number of outputssee table "Technical data depending on model"
Cable entry typesee table 2
Number of devices per output1
Rated voltagemax. 31 V
Rated currentmax. 32 mA jumper 1, position 2
max. 43 mA jumper 1, position 1
Short-circuit current46 mA jumper 1, position 2
57 mA jumper 1, position 1
Self current consumptionsee table "Technical data depending on model"
Voltage drop main cable/outputsmax. 1.2 V
Voltage drop trunk In/Out0 V
Terminating resistorselectable via Jumper 100 Ω +/- 10 %
Surge protectiontrunk, spurs overvoltage protected if voltage exceeds typ. 39 V, max. 41 V
LED PWRgreen: Fieldbus voltage > 10 V and fieldbus terminator is deactivated
LED PWR/TERMgreen: Fieldbus voltage > 10 V and fieldbus terminator is activated
LED COM/ERRyellow: flashing: fieldbus communication status and physical layer diagnostic status
LED SPURSred: 2 Hz flashing in short-circuit condition
Jumper 1configuration of short-circuit current/rated current
Jumper 2configuration of grounding option for trunk and cable screen/shield
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Climatic conditionsIEC 60721
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperaturesee table 2
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance5 g , 10 ... 150 Hz
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typescrew terminal , fixed
screw terminal , pluggable
spring terminal
Core cross sectionmax. 2.5 mm2 /AWG 12-24
Cable diametersee table 3
Housingsee figure 1
Housing materialAluminum
Degree of protectionIP66
Massmax 2.6 kg , depending on model
Dimensionssee table 2
Mountingwall mounting
EU-type examination certificateTÜV 13 ATEX 107689 X
MarkingEx-Hexagon II 3G Ex nA [ic] IIC T4 Gc ,
[exsign] II 2(3)D Ex tb [ic Dc] IIIC T130°C Db
Supply
Maximum safe voltageUm35 V
Outputs
VoltageUo32 V
CurrentIo46 mA jumper 1, position 2
65 mA jumper 1, position 1
InductanceLo0.25 mH jumper 1, position 1
0.125 mH jumper 1, position 2
CapacitanceCo60 nF
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-31:2014
IECEx approval
IECEx certificateIECEx TUN 13.0004X
IECEx markingEx nA [ic] IIC T4 Gc
Ex tb [ic Dc] IIIC T130°C Db
FOUNDATION FieldbusFF-846
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.