Seleccione su país

Visite el sitio web global

F2D0-FB-Ex4.* Fieldbus BarrierFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • 4 outputs Ex ia IIC
  • FieldBarrier in Zone 1/Div. 2
  • Instruments in Zone 0...1/Div. 1
  • Short circuit current limitation per output
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Power, Com, and Error LEDs
  • Supports FISCO and Entity
  • Integrated cable tie-downs

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F2D0-FB-Ex4.*

Fieldbus barrier, stand-alone device in aluminum housing for field installation
Design / MountingOutside installation
Installation in hazardous areaZone 1 / Div. 2
Electronic componentFieldBarrier RD0-FB-Ex4.* For technical data on installed electronic component see datasheet.
Main cable (Trunk)
Cable entry typecable gland and stopping plug options see separate table
Outputs
Cable entry typecable gland and stopping plug options see separate table
Degree of protectionEN 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperaturesee table 2
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typescrew terminal , fixed
Enclosure coverdetachable cover with retaining screws
Housing materialAluminum
Degree of protectionIP67
Material
Surfacepainted green
Sealsilicone , one-piece
Mass3350 g
Dimensionssee figure 1 and see table 2
Mountingwall mounting
GroundingM5 threading for grounding bolt
EU-type examination certificatePTB 02 ATEX 2086
MarkingEx-Hexagon II 2 (1) G Ex eb mb [ia Ga] IIC T4 Gb ,
[exsign] II 2 (1) D Ex tb [ia Da] IIIC 130 °C Db
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN 60079-18:2015+A1:2017 , EN 60079-31:2014
FM approvalCoC 3015728
Control drawing116-0266
Approved forClass I, Division 2, Groups A, B, C, D / Class I, Zone 2, AEx nA [ia] IIC T4
CSA approvalCoC 1845315
Control drawing116-0266
Approved forClass I, Division 2, Groups A, B, C, D / Class I, Zone 2, Ex nA [ia] IIC T4
IECEx approval
IECEx certificateIECEx PTB 03.0003
IECEx markingEx eb mb [ia Ga] IIC T4 Gb
Ex tb [ia Da] IIIC 130 °C Db
FOUNDATION FieldbusFF-846
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.