Seleccione su país

Visite el sitio web global

VBA-2A-G11-I-V1 AS-Interface analog module

Ventajas clave de un vistazo

  • Degree of protection IP68 / IP69K
  • Function display for bus and outputs
  • Accuracy ± 0.15 %
  • Integrated shielding
  • Channel-specific output monitoring
  • Communication monitoring

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - UL
Approval
AS-Interface® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VBA-2A-G11-I-V1

G11 analog module, 2 analog outputs
Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.3.5
IO code7
ID code3
ID1 codeF
ID2 code5
UL File NumberE223772
LED AS-i/FAULTStatus display; multi-colour LED
Green: normal operation
Red: communication fault
Flashing yellow/red: address 0
Flashing green/red: peripheral fault
LED ANALOGStatus of output signal; yellow LED
Yellow: 0 mA ≤ I ≤ 23 mA
Yellow flashing: lead breakage or I > 23 mA
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 100 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Number/Type2 analog outputs (current), 0 ... 20 mA
Supplyfrom AS-Interface
Loadmax. 600 Ω
Resolution6 µA
Accuracy0.15 % of full-scale value
Temperature influence1 µA/K
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, IEC 62026-2:2008
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP68 / IP69K
ConnectionAS-Interface: M12 round connector
Outputs: M12 round connector
Material
HousingPBT PC
Mounting screwStainless steel 1.4305 / AISI 303
Mass200 g
Tightening torque, housing screws1.8 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Diameter85 mm
MountingMounting plate