Seleccione su país

Visite el sitio web global

VAZ-2T1-FK-G10-2M-PUR-V1-G AS-Interface splitter box

Ventajas clave de un vistazo

  • One piece housing
  • Simple and fast mounting
  • Gold-plated and machined contacts
  • Oil and abrasion resistant PUR line appropriate for drag chains
  • Immunity to vibration
  • Degree of protection IP68 / IP69K
  • Halogen-free

Mostrar más

Product Compliance: USA - UL
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VAZ-2T1-FK-G10-2M-PUR-V1-G

Splitter box G10, AS-Interface and auxiliary voltage to 1 x M12 round connector
Construction typeSocket, straight
Flat cable terminals AS-Interface/ext. auxiliary voltage
Rated operating voltageUe≤ 60 V PELV
Rated operating currentIe≤ 3 A AS-Interface, ≤ 3 A AUX
Protection classIII
Current loading capacitymax. 4 A
Surge protectionovervoltage category III
Pulse withstand voltage800 V
Standard conformity
Degree of protectionEN 60529:2000
UL approvalcULus Listed, Type 1 enclosure
Applicationfor use in NFPA 79 applications
Maximum permissible operating voltagemax. 32 V
UL File NumberE223772
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
ConnectionFlat cable AS-Interface: cable piercing method
Flat cable ext. auxiliary voltage UAUX: Insulation penetration technology
Plug connection: M12 x 1 socket (V1)
Material
ContactsCuSn / Au
HousingPBT PC
BodyPUR, black
CablePUR
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4,3 mm
Colorblack
Cores4 x 0.34 mm2
LengthL2 m
Mass100 g
Tightening torque, fastening screws1.65 Nm
Dimensions
Height22 mm
Width27.7 mm
Length40.5 mm