Seleccione su país

Visite el sitio web global

IPH-F90A-V1 RFID read/write device

Ventajas clave de un vistazo

  • Connection via V1 (M12 x 1) plug connection
  • Dual-LED for function display
  • Degree of protection IP67
  • For connection to IDENTControl evaluation unit
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IPH-F90A-V1

LF RFID read/write device for IDENTControl
Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance3 ... 90 mm (with transponder IPC03-50P at 25°C)
Write distance3 ... 80 mm (with transponder IPC03-50P at 25°C)
Widthmax. 140 mm
UL File NumberE87056
MTBF350 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.2 W
Supplyfrom the IDENTControl
Mag. Field strength< 27.3 dBµA/m at 10 m
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 55 °C (-40 ... 131 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingABS
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two headsMultiplex on: ≥ 100 mm
Multiplex off: ≥ 550 mm
Massapprox. 180 g
Dimensions
Height21 mm
Width43.5 mm
Length144.5 mm