Seleccione su país

Visite el sitio web global

F.SPE.P**.A**.1.0.***.***.**** Segment Protector Junction Box, Polyester (GRP)

Ventajas clave de un vistazo

  • Connection of Ex d certified devices
  • Glass fiber reinforced polyester, impact resistant, IP66
  • Configurable cable entries for trunk and spurs
  • International approvals
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Zone 1

Mostrar más

FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
Approval
FieldConnex® interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F.SPE.P**.A**.1.0.***.***.****

Design / MountingOutside installation
Installed componentsSegment Protector R-SP-E12
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-30 ... 55 °C (-22 ... 131 °F) , (extended temperature range available on request)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
Housingpolyester , impact resistant, glass fiber reinforced
Surfaceblack molded finish (RAL 9005)
Surface resistance< 109 Ω
Water absorption< 6 %
Sealsilicone , one-piece
Grounding platebrass
Material thicknessgrounding plate: 3 mm
Dimensions(W x H x D)
271 x 271 x 136 mm (1 x R2-SP-E12)
544 x 271 x 136 mm (2 x R2-SP-E12)
Mountingthru-holes Ø6.5 mm
Groundinggrounding bolt M6 , Stainless steel
EU-type examination certificatePTB 07 ATEX 1061 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 2G Ex db eb mb IIC T4 Gb
[exsign] II 2D Ex tb IIIC T135°C Db
Note: The marking is based on the maximum value and can be reduced depending on the selected options accordingly.
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-1:2007 , EN 60079-7:2015 , EN 60079-18:2009 , EN 60079-31:2014
IECEx approvalIECEx PTB 07.0036 X , suitable Junction Box on request
INMETRO approvalTÜV 13.1143
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.