Seleccione su país

Visite el sitio web global

SPJB-**-AL*.*** Segment Protector Junction Box, Aluminum

Ventajas clave de un vistazo

  • Intrinsically safe (Ex ic)/non-incendive outputs
  • Anodized aluminum, IP67
  • Configurable cable entries for trunk and spurs
  • Packaged solution
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Class I, Division 2

Mostrar más

FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
FieldConnex® interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de SPJB-**-AL*.***

Design / MountingOutside installation
Installed componentsSegment Protector R2-SP-IC*
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % , no moisture condensation
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP67
Cable entrycable gland and stopping plug options see separate table
Material
HousingAluminum
Surfaceepoxy polyester paint
SealPolyurethane (PUR) , one-piece
Material thicknessenclosure body: 4 mm
enclosure cover: 3 mm
Dimensions(W x H x D)
114 x 258 x 84 mm
Mountingpanel mount with M6 slots
Groundinggrounding bolt on enclosure body and enclosure cover