Seleccione su país

Visite el sitio web global

IC-KP-B17-AIDA1 RFID evaluation unit

Ventajas clave de un vistazo

  • Max. 4 read/write heads connectable
  • Alternative 2 read/write heads and 2 trigger sensors can be connected
  • LED status indicator of bus communication and read/write heads
  • TCP/IP, MODBUS/TCP, EtherNet/IP and PROFINET IO protocol
  • Connector acc. to AIDA specifications
  • Integrated switch allows line topology

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - UL
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IC-KP-B17-AIDA1

IDENTControl control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocols
Number of read/write headsmax. 4
alternative 2 read/write heads and 2 trigger sensors
UL File NumberE87056
MTBF55 a (Operation at +40 °C)
LEDs CH1, CH2, CH3, CH4Status indicator for read/write heads
green: command at read/write head active
yellow: approx. 1 second long, if command was successfully executed
LED PWR/ERRgreen: power on
red: PROFINET bus failure
LED Link1/Link2green: network connection
LED Trafficgreen: flashes in rhythm with the transmitted data
LC displaytwo-line multi-function display with 12 characters per line
configuration of the control interface and display of connected read/write heads as additional pictograms; easy and direct selection of operating commands
Button4 keys: ESC, up, down and return
Rated operating voltageUe20 ... 30 V DC , PELV
Ripple≤ 10 % at 30 V DC
Current consumption≤ 8 A incl. read/write heads
Power consumptionP03.5 W Without read/write heads
Galvanic isolationbasic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff
Physical Ethernet
ProtocolSMTP
HTTP
TCP/IP (Port 10000)
MODBUS/TCP
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Physical Ethernet
ProtocolSMTP
HTTP
TCP/IP (Port 10000)
MODBUS/TCP
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionIEC 60529
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-30 ... 80 °C (-22 ... 176 °F)
Climatic conditionsair humidity max. 96 %
Shock and impact resistanceOscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6
Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27
Degree of protectionIP67
ConnectionRead/write heads: shielded, 4-pin, M12 connector
Power supply: MSTB AIDA
Protective earth: M6 earthing screw
Ethernet: RJ-45 AIDA
Material
Housingpowder coated aluminum
Installationsnap-on to 35 mm standard rail or screw fixing
Massapprox. 1000 g
Dimensions
Height73 mm
Width105 mm
Length148 mm