Seleccione su país

Visite el sitio web global

IC-KP2-1HB17-2V1D RFID evaluation unit

Ventajas clave de un vistazo

  • LED status indicator of bus communication and read/write head
  • Network loop through by means of integrated 2 port switch
Product Compliance: Europe – CE
Product Compliance: USA - UL
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IC-KP2-1HB17-2V1D

IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocols
Number of read/write headsmax. 1
UL File NumberE87056
MTBF70 a (Operation at +40 °C)
LED Link/Trafficgreen: network connection
yellow: flashes in rhythm with the transmitted data
LED 1Status indicator for read/write head
green: command at read/write head active
yellow: approx. 1 second long, if command was successfully executed
LED CH1green: read head detected
red: Configuration error
LED PWR/ERRgreen: power on
yellow: system is starting
red: PROFINET bus failure
Rotary switchAddress setting
Rated operating voltageUe20 ... 30 V DC , PELV
Ripple≤ 10 % at 30 V DC
Current consumption≤ 2 A incl. read/write head
Power consumptionP03.5 W Without read/write heads
Galvanic isolationbasic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff
Physical Ethernet
ProtocolSMTP
HTTP
TCP/IP (Port 10000)
MODBUS/TCP
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Physical Ethernet
ProtocolSMTP
HTTP
TCP/IP (Port 10000)
MODBUS/TCP
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2
EN 61000-6-4
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionIEC 60529
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Climatic conditionsair humidity max. 96 %
Salt spray resistant to EN 60068-2-52
Shock and impact resistanceOscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6
Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27
Degree of protectionIP67
ConnectionRead/write heads: shielded, 4-pin, M12 connector
Power supply: M12 connector
Protective earth: M4 earthing screw
Ethernet: M12 plug connection
Material
Housingpowder coated aluminum
Installationscrew fixing
Massapprox. 300 g
Dimensions
Height42 mm
Width62 mm
Length137 mm