Seleccione su país

Visite el sitio web global

VAA-2E-IER2-S-1M-V1 Read head and evaluation unit

Ventajas clave de un vistazo

  • Small plastic housing
  • Encapsulated electronics
  • Especially suited to small doors and coverings
  • Multiple-flush magnet system
  • Cable with M12 plug

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VAA-2E-IER2-S-1M-V1

Reed safety switch for non-contact AS-Interface safety switches
Detection typemagnetic
assured start-up distancesa07 mm
assured release distancesarmax. 40 mm
Center offsetm± 2.5 mm at distance s = 3 mm
Node typeSafety node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
ProfileS-0.B
IO code0
ID codeB
ID1 codeF
ID2 codeE
Response delay< 5 ms
UL File NumberE155795
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
Mission Time (TM)20 a
PFHd4.29 E-8
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 30 mA
Power supplyvia AS-Interface network
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
EN 60947-5-3:2013
Machinery Directive
Directive 2006/42/ECEN ISO 13849-1:2015
EN ISO 14119:2013
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013+A1:2019
Functional safetyISO 13849-1:2008 (up to category 3/PL e) EN ISO 12100-1, -2:2003 EN 1088:1995+A2:2008
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Shock and impact resistance30 g/11 ms
Degree of protectionIP67
Connectionwith fixed cable and M12 connector, 4-pin
Material
HousingPPS
CablePUR
Installationany position
Dimensions
Width26.2 mm
Depth13 mm
Length36 mm
Cable length1 m
Life span100 x 106 switching cycles