Seleccione su país

Visite el sitio web global

LML-P Magnetic Immersion Probe for Limit Value Detection

Ventajas clave de un vistazo

  • Sensor for limit value detection in liquids
  • Media contacting parts of plastic
  • Mounting without removing the float (G5 and G6)
Product Compliance: Europe – CE
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de LML-P

Function principlering magnet as switching element in the float, reed contact, change-over contact
number of contacts:
- version LML1: 1 contact
- version LML2: 2 contacts
- version LML3: 3 contacts
SeriesLML-P
Rated voltageUr250 V AC/DC
Current consumption1 A
Power consumption40 VA
ConnectionThis device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements.
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529:2000
Installation conditions
Switching pointposition according to specification
Process conditions
Process temperatureversion PP: -10 ... 80 °C (14 ... 176 °F)
version PVDF: -10 ... 100 °C (14 ... 212 °F)
Process pressure (static pressure)≤ 3 bar (43.5 psi)
Density≥ 0.8 g/cm3
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP66 / IP68
Connectionversion LML: terminal box, max. 9 terminals
version LML-PVC1: connection cable 1 m (3.3 ft), 0.75 mm2
Materialfloat, guide tube, process connection:
- version PP: PP (Polypropylene)
- version PVDF: PVDF (Polyvinylidenfluoride)
connection cable: PVC
terminal box: Polyester
Dimensionsfloat:
- version PP: cylinder ∅44 mm x 44 mm
- version PVDF: cylinder ∅55 mm x 70 mm
guide tube:
- version D: ∅12 mm, max. length 1000 mm
- version P: ∅16 mm, max. length 1000 mm
- other lengths on request
terminal box: 80 x 82 x 55 mm
Process connectionthread G3/8A, G1-1/2A, G2A to DIN/ISO 228/1
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Designation- LML-Z21 set collar, PP
- LML-Z22 set collar, PVDF
- LML-FD5 float, cylinder, Ø55 mm x 70 mm, PVDF
- LML-FP7 float, cylinder, Ø44 mm x 44 mm, PP