Seleccione su país

Visite el sitio web global

VAA-2E2A-IM1-J-S-V1 AS-Interface safety switch

Ventajas clave de un vistazo

  • Applications up to PLd
  • Rotating metal head
  • 40 mm narrow construction, fixture dimensions compatible with all safety switches
  • Display of AS-Interface voltage and periphery faults
  • M12 plug connection

Mostrar más

AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VAA-2E2A-IM1-J-S-V1

AS-Interface safety switch
Node typeSafety-Slave
AS-Interface specificationV2.1
Required gateway specification≥ V2.0
UL File NumberE179102
LED FAULTerror display; LED red
red: communication error
LED POWERAS-Interface voltage; LED green
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 45 mA
Rated insulation voltage50 V
Number/Type2 safety-related inputs:
normally-closed contact 1
normally-closed contact 2
Supplyfrom AS-Interface
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Functional safetyDIN EN 954-1, EN ISO 13849-1 (up to PLd)
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface)Input
D0normally-closed contact 1
D1normally-closed contact 1
D2normally-closed contact 2
D3normally-closed contact 2
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
approach speedmax. 20 m/min
Operating force25 N
Extraction force25 N
retention force10 N
insertion depthdetected min. distance
permissible caster
approach direction lateral24.5 mm
5 mm
approach direction from above24.5 mm
5 mm
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingFiberglass-reinforced thermoplastic
actuating headmetal
camstainless steel
Massapprox. 0.16 kg
Dimensions
Height42 mm
Width40 mm
Length123 mm
Life span2 x 106 switching cycles