Seleccione su país

Visite el sitio web global

VAA-2E3A-LIM1-PU-L-S-V1 AS-Interface safety switch

Ventajas clave de un vistazo

  • Applications up to PLd
  • 40 mm narrow construction, fixture dimensions compatible with all safety switches
  • Rotating metal head
  • Integrated guard locking up to 2500 N
  • M12 plug connection
  • Highly visible 4-way LED display

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VAA-2E3A-LIM1-PU-L-S-V1

AS-Interface safety switch with guard locking and guard locking monitoring
Node typeSafety node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 codeE
guard-locking modequiescent current
UL File NumberE179102
Performance level (PL)PL d
B10d5 E+6
LED FAULTerror display; LED red
red: communication error
LED POWERAS-Interface voltage; LED green
Auxiliary voltageUAUXGuard locking magnet: 24 V DC +10/-15 % PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 45 mA
Rated insulation voltage50 V
Number/Type2 safety-related inputs:
1 door-monitoring contact SK
1 Magnet-monitoring contact MC
Supplyfrom AS-Interface
Number/Type1 guard locking magnet,
1 LED red, 1 LED green
Supplyfrom external auxiliary voltage (in accordance with IEC 60742, PELV)
Current300 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013+A1:2019
Functional safetyDIN EN 954-1, EN ISO 13849-1 (up to PLd)
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
approach speedmax. 20 m/min
Operating force35 N
Extraction force30 N (not interlocked)
retention force20 N
locking forcemax. 2500 N
2000 N , FZh as per inspection policy GS-ET-19
insertion depth
approach direction lateraldetected min. distance: 24.5 mm
permissible caster: 5 mm
approach direction from abovedetected min. distance: 24.5 mm
permissible caster: 5 mm
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingFiberglass-reinforced thermoplastic
actuating headmetal
camstainless steel
Massapprox. 0.5 kg
Dimensions
Height42 mm
Width40 mm
Length190 mm
Life span106 switching cycles