Seleccione su país

Visite el sitio web global

KT-MB-DMA Advanced Diagnostic KitFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • Comprehensive diagnostics for the fieldbus physical layer
  • Module and motherboard for retrofit of any installation
  • Precise measurements through passive circuits
  • For commissioning, online monitoring and troubleshooting
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Zone 2/Class I, Div. 2
  • System state and fault indication via LEDs
  • Display of data in the safety of the control room
  • Full software integration into PCS and PAM possible

Mostrar más

Product Compliance: Europe – CE
FieldConnex® interface
FOUNDATION Fieldbus interface
PROFIBUS interface
Interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de KT-MB-DMA

Advanced diagnostic kit for retrofitting advanced diagnostics
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 35 V
Rated currentIr110 ... 30 mA
Power dissipationmax. 2 W
Number of segments4
Fieldbus typeFOUNDATION Fieldbus/PROFIBUS PA
LED PRI PWRgreen: on, primary bulk power supply connected
LED SEC PWRgreen: on, secondary bulk power supply connected
LED Seg 1...4yellow: bus activity; red 2 Hz flashing: alarm; red: hardware error
Fault signalVFC alarm 1 A, 50 V DC, normally closed
DIP switchdiagnostic address 1...247, binary coded
Interface typediagnostic bus: RS 485
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Connection typescrew terminal , pluggable
Core cross section2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 290 g
Dimensions
Height220 mm
Width50 mm
Depth162 mm
MountingDIN rail mounting
FM approval
FM certificateFM 19 US 0015 X and FM 19 CA 0011 X
FM markingAEx/Ex ec IIC T4
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.