Seleccione su país

Visite el sitio web global

K24-STR-24..30VDC-10A Power supply

Ventajas clave de un vistazo

  • 8 ... 10 A output load
  • 230/115 V AC supply voltage
  • Sustained short-circuit proof, overload-proof and open-circuit proof
  • 24 ... 30 V DC output voltage, can be regulated
  • LED operating display
  • LED output overload indicator
  • SELV
  • Suitable for AS-Interface power supply in gateway-integrated data decoupling

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Datos técnicos de K24-STR-24..30VDC-10A

Power supply, 24 to 30 V DC, 10 A
UL File NumberE223176
LED OverloadRed LED
lights up for overload, flashes for hiccup mode
LED PWRLED green
PotentiometerTop: Output current limitation (covered by a dummy plug)
Bottom: Output voltage adjustment
Fusing6.3 AT
Capacity factorapprox. 0.6 (Depending on input voltage)
Rated operating voltageUe115/230 V AC (for 115 V range, jumper)
Range: 93 to 132 V AC/187 to 265 V AC
Rated operating currentIe4.0 A (115 V)
1.9 A (230 V)
Supply frequency47 ... 63 Hz
Efficiencyapprox. 89 %
Current limitapprox. 12 A
Voltage30 V ± 1 %
Adjustment range 22.5 ... 29.5 V AC
Current0 ... 10 A
Electromagnetic compatibility
Directive 2014/30/EUEN 55011, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2 class A, EN 61000-3-3, EN 61010-1
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529:2001
Electromagnetic compatibilityEN 55011, EN 61000-6-1, EN 61000-6-2
StandardsHarmonic waves: EN 61000-3-2 Class A
Interference suppression: EN 55022, EN 55011 Class B
Electrostatic discharge (ESD): IEC 61000-4-2 (8 kV contact discharge, 15 kV air discharge)
Electromagnetic fields: IEC 61000-4-3 (10 V/m)
Burst: IEC 61000-4-4 (4 kV input, 2 kV output/capacitively coupled)
Surge: IEC 61000-4-5 (4 kV asymmetrical, 4 kV symmetrical)
Conducted interference: IEC 61000-4-6 (10 V, 150 kHz to 80 MHz)
Ambient temperature-10 ... 70 °C (14 ... 158 °F) with free convection
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Protection classI, Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section
0.5  to  2.5 mm2
Stripping length 5  to  6 mm
Massapprox. 1200 g
Dimensions
Height132.5 mm
Width70 mm
Length140 mm
MountingDIN mounting rail