Seleccione su país

Visite el sitio web global

FB8205* Com Unit for PROFIBUS DP/DP-V1

Ventajas clave de un vistazo

  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 80 analog or 184 digital channels
  • Communication via PROFIBUS DP
  • Module can be exchanged under voltage (hot swap)
  • Installation in suitable enclosures in Zone 1
  • HART communication via PROFIBUS DP V1 or service bus
  • Configuration via FDT 1.2 DTM
  • Non-volatile memory for configuration and parameter settings
  • Self configuration in redundant systems
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de FB8205*

Connectionbackplane bus
Rated voltageUr5 V DC , only in connection with the power supplies FB92**
Power consumption2 W
Fieldbus typePROFIBUS DP/DP-V1
PROFIBUS DP
Connectionwired to Ex e terminals via backplane
Baud rateup to 1.5 MBit/s
ProtocolPROFIBUS DP/DP V1 read/write services
Number of stations per bus linemax. 125 (PROFIBUS), max. 119 (service bus)
Cyclic process data240 bytes in total, either input or output data
Number of stations per bus segmentmax. 31 (RS-485 standard)
Number of repeaters between Master and Slavemax. 3
Supported I/O modulesall FB remote I/O modules
Bus lengthmax. 1000 m (FOL, 1.5 MBaud),
max. 1000 m (copper cable, 187.5 kBd),
max. 200 m (copper cable, 1.5 MBd)
Addressingvia configuration software
PROFIBUS address0 ... 126
(factory standard setting: 126)
GSE fileCGV61710.gsd/gse
HART communicationvia PROFIBUS or service bus
Connectionbackplane bus
Redundancyvia front connector
LED indicatorLED green (power supply): On = operating, fast flash = cold start, slow flash = HCIR loading active
LED red (collective alarm): On = internal fault, flashing = no PROFIBUS connection
LED yellow (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionvia backplane
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
EU-Type Examination CertificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC Gb
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
ATEX approvalPTB 97 ATEX 1075

EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV