Seleccione su país

Visite el sitio web global

VAA-4E-G4-ZE AS-Interface sensor module

Ventajas clave de un vistazo

  • Degree of protection IP67
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cable piercing method for flat cable
  • Inputs for 2- and 3-wire sensors
  • Power supply of inputs from the module
  • Function display for bus and inputs
  • LED indicator for overload on sensor supply

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - UL
AS-Interface® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VAA-4E-G4-ZE

G4 module IP67, 4 inputs (PNP)
Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
UL File NumberE223772
LED PWR/FAULTdual LED green/red
green: AS-Interface voltage
red: communication error or address 0
green/red flashing: overload sensor supply
LED INswitching state (input); 4 LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA (without sensors) / max. 190 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 150 mA (TB ≤ 40 °C),
≤ 120 mA (TB ≤ 60 °C), short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 4 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005 EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005
ProfileS-0.0
IO code0
ID code0
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 -
D1 IN2 -
D2 IN3 -
D3 IN4 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP67
Connectioncable piercing method or terminal compartment
yellow flat cable or standard round cable
inputs: M12 x 1.5 cable gland and cage tension spring terminals
Material
HousingPA 6 GF30
Mass180 g
Tightening torque, housing screws0.8 Nm
Dimensions
Height51 mm
Width45 mm
Length102 mm
MountingDIN rail or screw mounting