Seleccione su país

Visite el sitio web global

HD2-GTR-4PA GatewayFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • PROFIBUS DP V1 / For 4 segments PA
  • Couples PROFIBUS PA devices transparently to PROFIBUS DP
  • Optional redundant configuration
  • Installation in Zone 2/Class I, Div. 2
  • Up to 12 Mbit/s, auto adapting
  • For redundant and non-redundant masters
  • Supports Flying Redundancy (FR)
  • Cyclic/acyclic data exchange

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de HD2-GTR-4PA

Gateway module for fieldbus power hub for PROFIBUS PA to PRFIBUS DP Master communication
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 35 V DC
Rated currentIr160 ... 90 mA
Power dissipation3 W
Number of segments4
PROFIBUS DP
Connection9-pin Sub-D socket
ProtocolPROFIBUS DP V1
LED Seg 1...4red 2 Hz flashing: PA error, red and LED DP/ERR red: MAU error
LED PWRgreen: Power on
LED DP/ERRred 2 Hz flashing: DP error ; red: Hardware error
LED Red.yellow: redundant operation primary device ; yellow 2 Hz flashing: synchronization or redundancy not available
CH/PROFIBUS DPfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
PROFIBUS DP/Supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
CH/CHfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
All circuits/FEfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Low voltage
Directive 73/23/EECEN 50178 (identical to EN 62103)
Galvanic isolationIEC 62103
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Housing materialPolycarbonate
Degree of protectionIP20
Mass250 g
Dimensions
Height106 mm
Width40 mm
Depth128 mm
Mountingmotherboard mounting
CertificateTÜV 04 ATEX 2500 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
FM approval
FM certificateFM 19 US 0015 X and FM 19 CA 0011 X
FM markingClass I, Division 2, Groups A, B, C, D, T4 / Class I, Zone 2, AEx/Ex ec IIC T4
IECEx approval
IECEx certificateIECEx TUN 13.0038X
IECEx markingEx nA IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.