Seleccione su país

Visite el sitio web global

R-SP-E12 Segment ProtectorFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • 12 increased safety outputs (Ex e)
  • Short circuit current limitation per output
  • Segment Protector in Zone 1/Div. 2
  • Instruments in Zone 1/Div. 1
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • High power on trunk and spurs

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de R-SP-E12

Segment protector, junction box for fieldbus with short-circuit protection, Field junction box, module for DIN rail mounting
Design / MountingCabinet installation
Installation in hazardous areaZone 1 / Div. 2
Power dissipation250 mW
Main cable (Trunk)
Cable entry typescrew terminal , fixed
Rated voltage9 ... 32 V DC
Outputs
Number of outputs12
Cable entry typescrew terminal , fixed
Rated voltagemax. 32 V
Rated currentmax. 40 mA
Short-circuit currentmax. 52 mA
Self current consumptionmax. 9 mA
Voltage drop main cable/outputsmax. 1.3 V
Terminating resistorselectable 100 Ω integrated
Surge protectiontrunk, spurs overvoltage protected if voltage exceeds typ. 39 V, max. 41 V
LED PWRgreen: Fieldbus voltage > 10 V
LED CHANNEL ERRORred flashing: short-circuit
LED COMyellow: bus activity
LED TERM ONyellow: termination activated
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance5 g , 10 ... 150 Hz
Connection typescrew terminal , fixed
Core cross sectionmax. 2.5 mm2 / AWG 12-24
Housing materialPolycarbonate
Degree of protectionIP20
Mass800 g
Dimensions
Height100 mm
Width216 mm
Depth50 mm
MountingDIN rail mounting
Coatingresin filled
EU-type examination certificatePTB 04 ATEX 2100 X
MarkingEx-Hexagon II 2 G Ex eb mb IIC T4 Gb
Maximum values
Rated voltage≤ 35 V
Prospective short-circuit current100 A
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN IEC 60079-7:2015+A1:2018 , EN 60079-18:2015+A1:2017
IECEx approval
IECEx certificateIECEx PTB 05.0010X
IECEx markingEx eb mb IIC T4 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.