Seleccione su país

Visite el sitio web global

RSM-EX01B..-Z2EUR-1BBLESCST Remote Speaker Microphone

Ventajas clave de un vistazo

  • Extremely long operating times with high voice volume – Up to 78 hours
  • Outstanding volume and sound performance – Up to 103 dB
  • Good operability, even with gloves
  • Lone worker ready (optional SOS button)
  • Additional multi-functional buttons and a dedicated SOS button
  • 2200 mAh Li-ion battery pack for a long operating time
  • Linguistic feedback when changing individual modes
  • Magnetic charging cable and optional charging cradle
  • IoT Ready: "Custom Service Load" allows individual button settings for sending custom commands to servers and other IoT switches - e.g. to open a gate (only for Ex-Handy 10 Series)

Mostrar más

Product Compliance: Europe – CE
Approval
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de RSM-EX01B..-Z2EUR-1BBLESCST

RSM-Ex 01, Bluetooth, Zone 2/22, version for Europe
KeyPush-to-talk button operable with thick gloves
Front-facing multi-function button
Volume up / down
Channel up / down
On/Off switch
Red Button
Sound levelup to 103 dB
Battery typeLi-Ion battery
3.7 V
2200 mAh
Operating durationStand-by time: approx. 74 h
Actual use/operating time depending on use and set sound level
(See table "Run times")
I/O ports3.5 mm jack connection
Bluetoothyes
NFCyes
ApplicationsESChat SPP and BLE
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP64 according to EN/IEC 60079-0 (ATEX/IECEx)
IP 67 following EN/IEC 60529 (industrial standard)
ATEX approval
ATEX certificateIBExU20ATEXB007 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T4 Gc X
[exsign] II 3D Ex ic IIIC T135°C Dc IP 64 X
IECEx approval
IECEx certificateIECEx IBE 20.0004X
IECEx markingEx ic IIC T4 Gc X
Ex ic IIIC T135°C Dc IP 64 X
Approved forEurope
Scope of deliveryRSM-Ex
Charging cable
Charger
Safety instructions
Documentation