Seleccione su país

Visite el sitio web global

F*-LBF-I1.32 Surge ProtectorFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • Surge Protector in stainless steel housing
  • Intrinsically safe, FISCO or Entity
  • Surge protection for '+' and '-' fieldbus lead
  • Choice of threads 20 mm or 1/2" NPT
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F*-LBF-I1.32

Surge protector, threaded, for installation via threaded inlet in field housing (Ex ia), IP67
Design / MountingOutside installation
Installation in hazardous areaZone 1
Rated voltageUr32 V
Rated currentIr550 mA
Nominal discharge current (8/20 µs)In
per line10 kA
total10 kA
Max. surge current (8/20 µs)Imax10 kA
Voltage protection level at max. rated current
Line/Line58 V
Line/Earth1700 V
Voltage protection level at 1 kV/µsec
Line/Line50 V
Line/Earth1.2 kV
Reaction timetA
Line/Linemax. 1 ns
Line/Earthmax. 100 ns
Capacitance
Line/Line25 pF
Line/Earth15 pF
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Surge protectionIEC 61643-21
Ambient temperature-50 ... 80 °C (-58 ... 176 °F)
Storage temperature-50 ... 85 °C (-58 ... 185 °F)
Core cross section1.3 mm2
Housing materialStainless steel 1.4401/316
Degree of protectionIP00/IP67 if correctly installed
Mass160 g
Mountingscrew mounting
EU-type examination certificateKEMA 04 ATEX 1317 X
MarkingEx-Hexagon II 2(1)G Ex ia [ia Ga] IIC T6...T5 Gb
VoltageUiEntity 30 V , FISCO 17.5 V
CurrentIiEntity 550 mA , FISCO 380 mA
PowerPiEntity 3 W , FISCO 5.32 W
Internal capacitanceCinegligible 0 nF
Internal inductanceLi negligible 0 µH
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012
IECEx approval
IECEx certificateIECEx KEM 09.0081X
IECEx markingEx ia [ia Ga] IIC T6...T5 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.