Seleccione su país

Visite el sitio web global

TAB-IND08LTCC4B4XXLW.1 Tablet computerTab-IND®

Ventajas clave de un vistazo

  • Rugged, industrial-grade tablet computer
  • Mobility and flexibility with multiple accessories
  • Enterprise durability and longevity meets sleek design
  • Developed in-house
  • IP 65 protection class

Mostrar más

Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de TAB-IND08LTCC4B4XXLW.1

Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE, Wi-Fi®, Intel® A3950, 4 GB RAM, 64 GB storage
ProcessorIntel® Atom® x7-A3950 (Apollo Lake-I), Quad Core Processor 2.0GHz
RAM4 GByte
Camera
Front camera2 MP
Main camera8 MP
Internal data memory64 GByte eMMC
Optional data memorymicroSDXC Card Slot, accessible by end user
SensorsE-compass, accelerometer, gyro, ambient light sensor, proximity sensor
Display
Touch screen technologyMulti-touch
Screen size8.4"
Aspect ratio16:10
Screen resolution2560 x 1600 px (WQXGA)
Brightness800 cd/m2
Special FeaturesPassive stylus support (4 mm tip)
Glove support (support of cotton gloves)
Improved usage in wet environments (rain & outdoor)
Battery type25.08 Wh 7.6 V 3300 mAh
Operating durationup to 10 h
I/O portsUSB-C, USB 3.1 Gen 1, PD (12V/3A) and DP 1.2 (for fast charging & debugging)
Docking connector: USB 3.1 Gen 1, HDMI 1.4b
SmartBack Connector for easy USB accessory integration
Mobile standard
4GLTE
WLANIEEE 802.11 ac+r/k/v, WiDi, WWAN (optional)
BluetoothBluetooth® 4.2
GPS sensorGPS, Glonass, Beidou, Galileo
NFCSecure element
SIM cardNano-SIM
Operating systemWindows® 10 IoT Enterprise LTSC x64
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
Massapprox. 540 g
Dimensions
W x H x D227.83 mm x 150.04 mm x 12.65 mm
Approved forEU (UK), GCF, US, PTCRB, CA, AU
Scope of deliveryTab-IND®