Seleccione su país

Visite el sitio web global

ICA-16DI-G16-IO I/O hub

Ventajas clave de un vistazo

  • IO-Link Class A
  • IO-Link 1.1.4
  • LED for switching state and fault indication
  • Configuration and control via IO-Link
  • Supply from IO-Link
  • 16 digital inputs

Mostrar más

Product Compliance: Europe – CE
IO-Link interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de ICA-16DI-G16-IO

I/O hub with IO-Link interface for 16 digital inputs
MTBF172 a
LED PWRLED green: flashing with short break (1 Hz) - IO-Link mode
LED IOSwitch state (IO); multicolor LED
yellow: only IO pin 4 is active
blue: only IO pin 2 is active
green: both IO pin 4 and pin 2 are active
red: overload at sensor supply or output
Operating voltageUB18 ... 30 V DC, PELV
Current limitation of the supply max. 4 A
No-load supply currentI0≤ 25 mA
Operating currentIBmax. 4 A
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataInputs 3 Byte
- Input signals 16 Bit
- diagnosis signals 5 Bit
Vendor ID1 (0x0001)
Device ID985857 (0x0F0B01)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time1 ms
SIO mode supportno
Compatible master port typeClass A
Number/Type16 Inputs for 3-wire sensors (PNP), DC (IN1 ... IN16)
Supplyfrom IO-Link
Current loading capacity180 mA , overload and short-circuit protected
Input current≤ 5 mA (limited internally)
Switching pointType 3 according to IEC 61131-2
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55011:2016
Degree of protectionEN 60529:2000
InputEN 61131-2:2007
Communication interfaceIEC 61131-9 / IO-Link V1.1.4
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006
UL approval
Load specification DC General Use / DC Pilot Duty
Degree of protection not tested by UL; tested by Pepperl+Fuchs SE
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm / 5 g 5 ... 500 Hz
Pollution degree3
Degree of protectionIP67 / IP68 / IP69k
ConnectionIO-Link: M12 round plug connector in accordance with EN 61076-2-101, LM type (4-pin, connector contacts, screw-locking, A-coded)
Female connector: LF type or similar
IN: M8 round plug connector in accordance with EN 61076-2-104, LF type (4-pin, socket contacts, screw-locking, A-coded)
Mating connector: LM type or similar
Material
HousingPBT
Mass110 g
Tightening torque, cable gland0.4 Nm (M12 connector),
0.2 Nm (M8 connector)
Dimensions
Height29.35 mm
Width30 mm
Length143 mm
Mountingscrew mounting

Noticias y aplicaciones relacionadas

Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.