Seleccione su país
LVL-M3-C Vibration Limit Switch with Tube ExtensionVibracon
Ventajas clave de un vistazo
- Vibration limit switch for liquids
- Device with tube extension
- Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system
- No calibration: quick and low-cost start up
- No mechanically moving parts: maintenance-free, no wear, long operating life
- Operation via push buttons and DIP switches on the electronic insert
Mostrar más


Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Datos técnicos de LVL-M3-C
Function principle | point level detection, maximum or minimum detection for liquids | |
Measuring method | The change in vibration frequency causes the device to switch. | |
Construction type | device with tube extension | |
Series | Vibracon LVL-M3 | |
Housing | single compartment, aluminum, coated single compartment, plastic |
Rated voltage | Ur | electronic insert FEL42: 10 V DC ... 55 V DC electronic insert FEL44: 19 V AC ... 253 V AC/19 V DC ... 55 V DC electronic insert FEL48: switch amplifier acc. to IEC 60947-5-6 (NAMUR) |
Current consumption | electronic insert FEL42: ≤ 10 mA, without load | |
Power consumption | electronic insert FEL42: ≤ 0,5 W electronic insert FEL44: ≤ 25 VA/< 1.3 W electronic insert FEL48: acc. to IEC 60947-5-6 (NAMUR) |
Switching point | see section switch point | |
Measured variable | limit level (limit value) | |
Measuring range | depends on installation location and the tube extension maxmum sensor length : 2 m |
Output type | electronic insert FEL42: 3-wire PNP electronic insert FEL44: relay DPDT electronic insert FEL48: 2-wire NAMUR | |
Switch behaviour | switch-over for minimum/maximum residual current safety on electronic insert MAX = maximum safety: The output switches to the power fail response when the fork is covered. for use with overspill protection for example MIN = minimum safety: The output switches to the power fail response when the fork is exposed. for use with dry running protection for example |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 , NEMA 250 | |
Shock resistance | IEC 60068-2-27 | |
Vibration resistance | EN 60068-2-64 | |
Climate class | IEC 60068-2-38 test Z/AD | |
Corrosion resistance | acc. to ISA-71.04, severity level G3 |
Medium density | adjustment on the electronic insert > 0,5 g/cm3 or > 0,7 g/cm3 (other on request) |
Reference operating conditions | ambient temperature: 23 °C (73 °F) process temperature: 23 °C (73 °F) density: 1 g/cm3 (water) medium viscosity: 1 mPa·s process pressure: ambietn pressure/unpressurized sensor installation: verticaly from above density selection switch: > 0.7 g/cm3 switch direction of sensor: uncovered to covered | |
Maximum measured error | max. ± 1 mm | |
Hysteresis | typ. 2.5 mm | |
Influence of medium density | see technical information (TI) | |
Influence of medium temperature | max. +1.4 ... -2.8 mm (-40 ... 150 °C (-40 ... 302 °F)) | |
Influence of medium pressure | max. 0 ... 2.6 mm (-1 ... 40 bar) |
Installation conditions | |||||||||||||||||||||||
| |||||||||||||||||||||||
Process conditions | |||||||||||||||||||||||
|
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) For further information see technical information (TI). | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Altitude | ≤ 2000 m above MSL |
Degree of protection | plug M12 : IP66/67, NEMA type 4X Others : IP66/68, NEMA type 4X/6P | |
Connection | gland M20 thread M20 , G1/2 , NPT1/2 , NPT3/4 plug M12 | |
Material | see technical information (TI) | |
Surface quality | Ra < 3.2 µm/126 µinch | |
Mass | basic weight: 0.65 kg the basic weight comprises: - sensor (compact) - electronic insert - housing: single compartment, plastic with cover - process connection: thread, G3/4 in addition to the basic weight: - housing: single compartment, aluminum, coated: 0.8 kg - pipe extension: 1000 mm: 0.9 kg, 100 inch: 2.3 kg - plastic protective cover: 0.2 kg For further information see technical information (TI). | |
Dimensions | housing: diameter max. 101 mm, heigth max. 118 mm compact version: length depends on process connection short tube version: length 99 ... 118 mm, depends on process connection tube extension: length 117 ... 2000 mm tuning fork: width 17.2 mm, fork width 10 mm, length 40 mm For further information see technical information (TI). | |
Process connection | cylindrical threads G3/4, G1 acc. to DIN ISO 228 G for installing in weld-in adapter cylindrical threads G3/4, G1 acc. to DIN ISO 228 G with flat seal conical threads NPT3/4, NPT1 acc. to ANSI B 1.20.3 conical threads R3/4, R1 acc. to EN 10226 flanges RF, RJF, FF from 1 inch acc. to ASME B16.5 flanges form A, B1, C, D, E from DN25 acc. to EN 1092-1 flanges RF from 10K 25A acc. to JIS B2220 Tri-Clamp from DN25 acc. to ISO 2852 For further information see technical information (TI). |
EU-type examination certificate | see instruction manuals |
CSA approval | see instruction manuals | |
IECEx approval | see instruction manuals |
Display elements | without display | |
Control elements | switches on the electronic insert | |
Function test | via switches on the electronic insert |
Overspill protection | see approval (ZE) |
Supplementary documentation | technical information (TI) manuals, brief instructions (BA, KA) instruction manuals Special documentation (SD) | |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Designation | see technical information (TI) |
Noticias y aplicaciones relacionadas
Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.