Seleccione su país

Visite el sitio web global

PC-GXP1100-22F-*-P5/P6* Operator Workstation (PC)VisuNet GXP PC Zone 1/21 (2024 Generation)

Ventajas clave de un vistazo

  • 21.5" (54.61 cm) display
  • 16:9 aspect ratio widescreen formatting to match engineering stations
  • PC solution with pre-installed Windows® operating system
  • Lightweight design
  • Full HD Resolution
  • Completely modular system for easy field maintainability
  • Flush or bezel mounting options
  • IP66 rating for each individual component and entire system with housing
  • Certified for ATEX and IECEx Zone 1/21

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de PC-GXP1100-22F-*-P5/P6*

VisuNet GXP PC Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor)
TypePersonal Computer
ProcessorIntel® Atom Elkhart Lake x6425RE
RAM8 GB
Mass storage240 GByte industrial grade SSD
optional: 480 GByte SSD
Power consumption
AC115/230 V AC, 0.4 ... 0.7 A, 50/60 Hz
DC18 ... 36 V DC , 1.5 ... 3 A
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen size54.61 cm (21.5 inch)
Resolution1920 x 1080 pixels (Full HD)
Aspect ratio 16:9
Color depth24 bit (16.7 M) color
Contrast ratio5000:1 (typically)
Brightness300 cd/m2 (nit)
Viewing angle175° in all directions
Life spanback lamp life: 50.000 hrs typical half life , at 25 °C (77 °F)
Input devices
Touch screenoptional: projective capacitive; 10 finger multi-touch, glove friendly
KeyboardFoil keyboard with different pointing device options available (see EXTA4 datasheet)
Interface typeStandard:
1 x Ethernet 100/1000BASE-TX (Ex e) or
1 x fiber optic 1000BASE-SX (Multimode) or
1 x fiber optic 1000BASE-LX (Singlemode),
1 x USB 2.0 (Ex e; service port),
2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse),
1 x DC or AC power in (via power supply unit)
 
Optional:
 
"interface 3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and IDM-164-D-* and base station IDMx61-B-*, IDM-Z1-x61-B-* and IDM-Z1-x64-B-* (Ex i)
 
"interface 4": 1 x barcode reader interface for wired 2-D scanner IDM-Z1-260-D-* and IDM-Z1-264-D-* (Ex i)
 
"interface 5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i)
 
1 x RS-232 (Ex e)
1 x RS-485 (Ex e)
1 x Ethernet 100/1000Base-TX (Ex e)
Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Non-Bluetooth / non-RFID products only
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 61326-1:2013
EN 300 328 V2.2.2:2019
EN 301 489-1 V2.2.0:2017
EN 301 489-17 V3.2.0:2017
Bluetooth products only
 
EN 61326-1:2013
EN 301489-1 V2.2.3:2019
EN 301489-3 V2.3.2:2023
EN 300 330 V2.1.1:2017
EN 61010-1:2010
EN 62479 :2010
EN 62311:2008
RFID products only
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating systemWindows® 10 IoT Enterprise LTSC 2021 x64
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Display might react sluggishly below 0 °C
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity93% at 40°C, non-condensating, according to EN60068-2-78
AltitudeOperating altitude max. 2000 m
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionIP66 (individual components and entire system with housing)
MaterialInternal:
Panel: anodized aluminum (TCU, PCU, PSU), powder coated aluminum (DPU)
External:
Bezel: stainless steel AISI 304 (1.4301)
System housing H4: stainless steel AISI 304 (1.4301), bead blasted, typical surface roughness Ra = 1.6 µm
InstallationFlush-mount installation (requires customized mounting kit)
Panel-mount installation into system housing with bezel
Panel-mount installation into cabinet with Bezel and standard mounting kit
MassPanel (DPU with bezel, TCU, PSU DC): approx. 23 kg
Panel (DPU with bezel, TCU, PSU AC): approx. 24 kg
System housing (AG-XX00): approx. 11 kg
DimensionsPanel (DPU with bezel, TCU, PSU DC): 625 mm x 459 mm x 120 mm
Panel (DPU with bezel, TCU, PSU AC): 625 mm x 459 mm x 137 mm
Panel with system housing: 625 mm x 459 mm x 173 mm
Panel cut-out dimensions: 583 mm x 417 mm (installation surface)
EU-type examination certificateBVS 17 ATEX E 036 X
MarkingEx-Hexagon II 2G Ex eb q ib [ib] IIC T4 IP66 Gb
[exsign] II 2D Ex tb [ib] IIIC T85°C IP66 Db
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-5:2015
EN IEC 60079-7:2015+A1:2018
EN 60079-11:2012
EN 60079-31:2014
IECEx approvalIECEx BVS 17.0029X
Approved forEx eb q ib [ib] IIC T4 IP66 Gb
Ex tb [ib] IIIC T85°C IP66 Db
StandardsIEC 60079-0:2017, Ed. 7.0
IEC 60079-5:2015, Ed. 4
IEC 60079-7:2017, Ed. 5.1
IEC 60079-11:2011, Ed. 6.0
IEC 60079-31:2013, Ed. 2.0