Seleccione su país

Visite el sitio web global

VisuNet RM Shell 6 Upgrade-Package Thin Client Firmware

Ventajas clave de un vistazo

  • Upgrade HMI devices from RM Shell 5 to RM Shell 6 (based on Windows® 10 IoT LTSC 2021)
  • Easy download of new images
  • Contains COA label that licenses the thin client for the new operating system
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de VisuNet RM Shell 6 Upgrade-Package

VisuNet RM Shell 6 Upgrade-Package for VisuNet Remote Monitors and Box Thin Clients
Operating systemBefore upgrade: VisuNet RM Shell 5 (based on Windows 10 LTSC 2019 or LTSB 2016)
After upgrade: VisuNet RM Shell 6 (based on Windows 10 LTSC 2021)
LicensingA new Windows licence is included in the VisuNet RM Shell 6 (based on Windows 10 LTSC 2021) Upgrade-Package that needs to be purchased.
PRO license key, Emerson DRDC license key, VisuNet CC license key must be renewed.