Seleccione su país

Visite el sitio web global

TCU1200-* (Intel® Atom Elkhart Lake Processor) Thin Client Unit (TCU)Generation 2024

Ventajas clave de un vistazo

  • Modular, lightweight design
  • Low-power design with minimal heat dissipation
  • VisuNet RM Shell installed
  • High connectivity flexibility due to multiple interface options
  • Certified for ATEX and IECEx Zone 2/22
  • IP66

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de TCU1200-* (Intel® Atom Elkhart Lake Processor)

Thin Client Unit
ProcessorIntel® Atom Elkhart Lake x6211E
RAM4 GB
Mass storage64 GByte industrial grade MLC SSD
Input voltage24 V DC ± 10 % (SELV/PELV)
Power consumption14 W average, 30 W max.
Interface typeStandard:
1 x Ethernet 100/1000BASE-TX (Ex e) or
1 x fiber optic 1000BASE-SX (Multimode) or
1 x fiber optic 1000BASE-LX (Singlemode),
1 x USB 2.0 (Ex e; service port),
2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse)

 
Optional:
1 x barcode reader interface Pepperl+Fuchs Pscan-D/B (Ex i)
"S3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i)
"S4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i)
"S5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i) 1 x RS-232 (Ex e)
1 x RS-485 (Ex e)
1 x Ethernet 100/1000Base-TX (Ex e)
Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating systemVisuNet RM Shell 6 (based on Windows® 10 Enterprise LTSC 2021)
Optional:

TSJ-: IGEL OS 12 (based on Linux, pre-installed without licence)

TSI-: IGEL OS 11 (based on Linux, pre-installed without licence) (pending)
Operating temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humidity93% at 40°C, non-condensating, according to EN 60068-2-78
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionIP66 ( when mounted on the display unit from Pepperl+Fuchs )
Material
Housinganodized aluminum
Massapprox. 4 kg
Dimensions280 mm x 240 mm x 43 mm
EU-type examination certificateBVS 16 ATEX E 082 X
MarkingEx-Hexagon II 3G Ex ec [ib] IIC T4 IP66 Gc
[exsign] II 3D Ex tc [ib] IIIC T85°C IP66 Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014
IECEx approvalIECEx BVS 16.0060X
Approved forEx ec [ib] IIC T4 IP66 Gc
Ex tc [ib] IIIC T85°C IP66 Dc
StandardsIEC 60079-0:2011, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013