Seleccione su país

Visite el sitio web global

VISUNET-RM-SHELL6-PRO PRO License Key

Ventajas clave de un vistazo

  • Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems
  • Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications.
  • Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously
  • Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switch
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de VISUNET-RM-SHELL6-PRO

PRO License Key for RM Shell 6
Operating systemBased on Microsoft® Windows 10 IoT Enterprise LTSC 2021
LanguagesEnglish
Licensing
Available licenses1x license key to enable "Pro" features of one VisuNet Remote Monitor with pre-installed RM Shell 6.x
InstallationLicenses can only be enabled in the RM Shell 6.x (or newer) by user role "Adminstrator".
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 6.x