Seleccione su país

Visite el sitio web global

VisuNet Control Center 6 Thin Client Firmware

Ventajas clave de un vistazo

  • User-friendly, centralized management tool
  • Remotely configure (e.g., IP address) Remote Monitors
  • Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor
  • Copy profiles from one Remote Monitor to another Remote Monitor
  • Monitor the operators screen and support them remotely via "session shadowing"

Mostrar más

Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de VisuNet Control Center 6

Additional Management tool for VisuNet Remote Monitors and Box Thin Clients
Operating systemRequires Microsoft Windows operating system and Microsoft .NET Framework v. 4.7.2. or RM Shell 6.
Compatible with Pepperl+Fuchs Remote Monitors with RM Shell 5 and 6.
LanguagesEnglish
LicensingRequires VisuNet Control Center License entered on every Pepperl+Fuchs Remote Monitor that should be managed with the Control Center
Available licensesCC license key
InstallationDownload installer and install Software on any Windows-based Desktop PC that is connected to the same network as the VisuNet Remote Monitors
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 6
See the table below for available licenses.