Seleccione su país

Visite el sitio web global

BTC22-* Industrial Box Thin Client

Ventajas clave de un vistazo

  • Industrial-grade box thin client for 24/7 operation
  • Long-term support with product availability for more than 5 years
  • Supports up to two modern Ultra HD (4K) monitors with 60 Hz
  • Compact footprint
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de BTC22-*

Industrial Box Thin Client
ProcessorIntel Atom x6413E
RAM8 GB DDR4
Mass storage64 GByte eMMC TLC
Power supplyInput voltage: 12 ... 28 V DC
Input current: 1 A - 2 A
Input via 2.5 mm power socket
Interface typeFront side:
1x USB 3.2 Gen 1 w/ DP alt mode, Type C
2x USB 2.0 Type A,
power button,
audio line out
 
Back side:
3x 1000Base-T Ethernet,
2x DisplayPort 1.4,
1x DC (DC jack 5.5 x 2.5 mm with lock mechanism),
2x USB 3.2 Gen 1 Type A,
1x RS-232/RS-485 with RJ45 connector
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55032:2015, AC:2016
EN 55035:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating system1-: VisuNet RM Shell 6 (based on Windows® 10 IoT Enterprise LTSC 2021 x64)
Optional:
J-: IGEL OS 12 (based on Linux, pre-installed without licence)
T-: ThinManager Ready
Operating temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity≤ 95 % at 60 °C (non-condensing acc. to EN 60068-2-78)
Shock resistance40 g (11 ms) when operating
80 g (11 ms) when not operating
Vibration resistance3 grms
5 ... 500 Hz
Degree of protectionIP40
Mass1.32 kg
Dimensions216 mm x 130 mm x 47 mm
MountingDesktop or wall mounting, VESA mount (100 x 100 mm and 75 x 75 mm) and DIN-rail mounting via optional adapter
Notepassive cooling , no moving parts
Power supply not included.
UL approval"UL Listed" for Canada and USA, E223772 (Ordinary Location)
Approved forCE (EN61326-1/ EN55032/ EN55035 Class A)
FCC Class B and ICES-003 Issue 7