Seleccione su país

Visite el sitio web global

LRP*.* Control Units Ex e, Polyamide

Ventajas clave de un vistazo

  • Polyamide (PA) enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex db eb, Ex ib and Ex tb certified
  • Up to 5 operators per enclosure
  • Customizable configuration of operators, contact modules and cable entries as per specification
  • Wide range of labels and accessories available
  • 5 enclosure size options
  • Degree of protection IP66
  • Installation in portrait, landscape on request

Mostrar más

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de LRP*.*

Control Units Ex e, Polyamide
Operating voltage400 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functionsee data table
Enclosure rangeLRP
Enclosure coverfully detachable
Cover fixing
ScrewsM4 stainless steel combination Phillips and slotted screw
Number4
Tightening torque1.5 Nm
Degree of protectionIP66
Cable entrycable glands as per specification
Number of cable entriessee data table
Defined entry areaface A and face B
Material
EnclosurePolyamide (PA)
Finishinherent color black
Sealone piece closed cell silicone
Masssee data table
Dimensionssee data table
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Mountingsee data table
Grounding2x 2.5mm² grounding terminal
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
-50 °C (-58 °F) on request
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb ib mb IIC T* Gb
Ex tb IIIC T** °C Db
T4/T130 °C @ Ta +55 °C
T6/T80 °C @ Ta +40 °C on request
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
ECAS approval24-02-102377/E22-12-059623/NB0002
CCC approval2020322304002545
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
Ordering informationFor standard configured units please see pdf datasheet. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesengraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
Control elementssmall footprint max. 5 see data table
all NC contacts have a direct opening action for emergency stop functions