Seleccione su país

Visite el sitio web global

LB9***-T**-B-***-**-*-Y* Ethernet-APL Rail Field Switch

Ventajas clave de un vistazo

  • Stainless steel interface enclosure with remote I/O and Ethernet-APL rail field switch
  • Spur outputs intrinsically safe for Zone 0, 1, or 2
  • Number of spur outputs selectable
  • Packaged certified solution
  • Installation in Zone 2 and Zone 22
  • Customizable configuration of splice trays, cable entries, and further components

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
Ethernet-APL interface
PROFIBUS interface
PROFINET interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de LB9***-T**-B-***-**-*-Y*

Ethernet-APL field junction box interface enclosure solution with remote I/O, brushed stainless steel with intrinsically safe spur ports
Design / MountingOutside installation
Installed componentsEthernet-APL rail field switch ARS1*-B2-I**-** , For technical data on installed electronic component see datasheets.
Fieldbus supportPROFIBUS PA (optional)
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-40 ... 40 °C (-40 ... 104 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverHinged door with captive retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
HousingStainless steel 1.4404 / AISI 316L
Surfacebrushed
SealSilicone, fire-resistant, one piece, foamed
Material thicknessenclosure body, enclosure cover, mounting plate: 1.5 mm
Dimensions(W x H x D)
600 x 600 x 260 mm
Mountingthru-holes Ø 7 mm
Groundinggrounding bolt M6 , brass, nickel-plated
EU-type examination certificate
MarkingEx-Hexagon II 3(1/2)G Ex eb nA [ia Ga/ib Gb/ic] IIC T4 Gc
[exsign] II 3(1/2)D Ex tb [ia Da/ib Db/ic] IIIC T130°C Dc
CertificatePF 16 CERT 1267 X
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-31:2014
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.