Seleccione su país
IDM-Z2-x64-M-* Bluetooth® 1-D and 2-D Handheld Reader for Zone 2/22
Ventajas clave de un vistazo
- Approved for Zone 2 and 22 (ATEX and IECEx)
- All 1-D standard barcode families supported
- 2-D model supports Data Matrix, QR, and other two-dimensional codes
- Fall tested from 2 m to ensure reliability


Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Datos técnicos de IDM-Z2-x64-M-*
Bluetooth® 1-D and 2-D Handheld Reader for Zone 2/22 |
Radio distance (in open air) | 1-D model: max. 30 m 2-D model: max. 100 m | |
Type | scan frequency: 500 Hz (1-D models), 60 Hz (2-D model) | |
Light type | LED, visible red light (630 / 1310 nm) ambient light immunity 100 000 lx | |
Readable codes | barcode types: Code 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, UK/Plessey, IATA, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, Telepen, GS1 DataBar, Australian Post, China Post, German Post, US Planet, US Postnet, British Post, Intelligent Mail, Japan Post, Korean Post, Dutch KIX Post stacked code types (depending on model selected): PDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F 2-D code types (depending on model selected): Data Matrix, QR, MicroQR, Aztec, Maxicode | |
Read distance | 50 ... 800 mm (1-D model) 30 ... 380 mm (2-D model) | |
Resolution | approx. ≥ 0.76 mm (1-D models) approx. ≥ 0.13 mm (2-D model) | |
Operating duration | up to 60 000 scans with fully charged battery |
Indicators | 2 x LED (operating state) beeper/buzzer (can be switched off) |
Battery type | lithium ion 3.6 V, smaller 3000 mAh | |
Current consumption | 330 mA standby: 80 ... 130 mA peak: 500 mA |
Interface type | Bluetooth v4.0 EDR , Class 1 | |
Transmitter frequency | 2.4 ... 2.4835 GHz (ISM band) |
Electromagnetic compatibility | |||||
| |||||
Explosion protection | |||||
| |||||
Radio and telecommunication terminal equipment | |||||
| |||||
RoHS | |||||
|
Supplementary standard conformity | EN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011 |
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | 95 % non-condensing | |
Impact resistance | 50 fall tests from 2 m height onto concrete |
Degree of protection | IP65 | |
Mass | approx. 220 g | |
Dimensions | (1-D model) 104 mm x 185 mm x 76 mm (2-D model) 104 mm x 185 mm x 76 mm |
EU-type examination certificate | IBExU19ATEXB016X IECEx IBE 19.0026X | ||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |