Seleccione su país

Visite el sitio web global

RSM-EX01B..-Z2AUS-1BBLSPPST Remote Speaker Microphone

Ventajas clave de un vistazo

  • Extremely long operating times with high voice volume – Up to 78 hours
  • Outstanding volume and sound performance – Up to 103 dB
  • Good operability, even with gloves
  • Lone worker ready (optional SOS button)
  • Additional multi-functional buttons and a dedicated SOS button
  • 2200 mAh Li-ion battery pack for a long operating time
  • Linguistic feedback when changing individual modes
  • Magnetic charging cable and optional charging cradle
  • IoT Ready: "Custom Service Load" allows individual button settings for sending custom commands to servers and other IoT switches - e.g. to open a gate (only for Ex-Handy 10 Series)

Mostrar más

Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de RSM-EX01B..-Z2AUS-1BBLSPPST

RSM-Ex 01, Bluetooth, Serial Port Profile, Zone 2/22, version für Australia
KeyPush-to-talk button operable with thick gloves
Front-facing multi-function button
Volume up / down
Channel up / down
On/Off switch
Red Button
Sound levelup to 103 dB
Battery typeLi-Ion battery
3.7 V
2200 mAh
Operating durationStand-by time: approx. 74 h
Actual use/operating time depending on use and set sound level
(See table "Run times")
I/O ports3.5 mm jack connection
Bluetoothyes
NFCyes
ConnectionsSPP (Serial Port Profile; PTT Commands)
For all Android™ and Windows devices (including the latest Tab-Ex® Series) connected via Bluetooth®
Supported and tested PTT applications: TASSTA T-Flex and should also work with other apps which support SPP Commands
ApplicationsStandard SPP (Serial Port Profile)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP64 according to EN/IEC 60079-0 (ATEX/IECEx)
IP 67 following EN/IEC 60529 (industrial standard)
IECEx approval
IECEx certificateIECEx IBE 20.0004X
IECEx markingEx ia IIC T4 Ga
Ex ia IIIC T135°C Db IP 64
Ex ia I Ma
Approved forAustralia
Scope of deliveryRSM-Ex
Charging cable
Charger
Safety instructions
Documentation