Seleccione su país

Visite el sitio web global

**-EDGE-*-*-* VisuNet FLX Edge Workstation

Ventajas clave de un vistazo

  • Class I, Division 1 solution with integrated 6000 Series Type X Purge & Pressurization system
  • Class I, II, Division 2 and General Purpose solution without Purge & Pressurization system
  • Fully modular design using VisuNet FLX HMI and EXTA4 keyboard options support field maintainability
  • Available as Windows® PC or Thin Client with RM Shell, ThinManager Ready, or IGEL OS
  • Watershed housing allows for proper drainage in outdoor or washdown environments
  • Pedestal or wall mount option

Mostrar más

Product Compliance: USA - cETLus Intertek
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de **-EDGE-*-*-*

VisuNet FLX Edge Workstation
TypePersonal Computer and Remote Monitor
ProcessorIntel® Core™ i5-7300U
Intel® Celeron™ 3965U
RAM1x8 GB DDR4 (Thin Client or PC)
1x16 GB DDR4 (PC)
Mass storage64 GB M.2 SATA III (Thin Client)
256 GB M.2 NVMe (PC)
512 GB M.2 NVMe (PC)
ConnectionTerminals
Power consumption100 ... 240 VAC, 50 ... 60 Hz
20 ... 30 VDC
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen size22FC: 54.61 cm (21.5")
19SC: 48.26 cm (19")
Resolution22FC: 1920 x 1080 pixels (Full HD) Aspect Ratio (16:9)
19SC: 1820 x 1024 pixels (SXGA) Aspect Ratio (5:4)
Color depth24 bit (16.7 M) color
Contrast ratioTypically
22FC: 5000:1
19SC: 1000:1
BrightnessConfigurable display options:
22FC: 300 cd/m2
19SC: 450 cd/m2
Viewing angle22FC, 19SC: horizontal: 170°; vertical: 160°
Life spanBack lamp life (22FC, 19SC): 50,000 hrs typical half life, at 25 °C (77 °F)
Input devices
Touch screenDisplay Options:
10-finger multi-touch, glove friendly
22FC, 19SC: Capacitive touch, optical bonding
KeyboardOptional: Foil keyboard with different pointing device options available (See EXTA4 datasheet.)
Interface type1 x DisplayPort 1.2 (DP++)
1 x mini DisplayPort 1.2 (DP++ w/ mono locking screw)
1 x Audio Line-out
2 x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard
2 x USB 3.1 Gen1 (5 Gbps) ports
1 x USB 2.0 port
2 x LAN ports (RJ45, 10/100/1000 Mbps)
2 x RS232/422/485 (BIOS configurable) with 5V/12V to power peripherals (1 x DB9 male + 1 x RJ45)
Operating systemPC: Microsoft® Windows® 10 IoT Enterprise 2021 LTSC (x64)
Thin Client: Pepperl+Fuchs RM Shell 6 (based on Microsoft® Windows® 10 IoT) Enterprise 2021 LTSC (x64), ThinManager Ready or IGEL OS
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
Degree of protectionType 4X
Material
Housing304 (UNS S30400) stainless steel
SurfaceRa (max) = 64 μin
Massapprox. 52.16 kg (115 lbs) Empty housing ; Varies with configuration
Dimensions19" pedestal: 24.5" W. x 15.25" D x 70.5" H
19" wall-mount 24.5" W x 15.25" D x 34" H
22" pedestal: 28.5" W x 15.25" D x 70.5" H
22" wall-mount: 28.5" W x 15.25" D x 35" H
MountingWall or pedestal mount
ETL approvalcETLus: 5003368
Approved forClass I, Division 1, Groups A, B, C, D with 6000 Series Type X Purge
Class I, II, Division 2, Groups A, B, C, D, F, and G without 6000 Series Type X Purge