Seleccione su país

Visite el sitio web global

ICE11-8IOL-G60L-V1D IO-Link master

Ventajas clave de un vistazo

  • 8 IO-Link ports Class A
  • Multiprotocol-compatible
  • M12 power connector, L-coded
  • Sturdy metallic housing
  • Web-based configuration
  • Extended temperature range

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Interface
EtherCAT® interface
EtherNet/IP™ interface
IO-Link interface
PROFINET interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • JA

Datos técnicos de ICE11-8IOL-G60L-V1D

Ethernet IO-Link module with eight IO-Link ports
UL File NumberE223772
LED indicationsee manual
Rotary switchSetting the fieldbus protocol
Rated operating voltageUe20 ... 30 V
Nominal voltage24 V DC (SELV/PELV)
Current consumptiontyp. 160 mA ± 20 % at nominal voltage
Current loading capacitymax. 16 A per module
Interface typeIndustrial Ethernet
Physical M12, D-coded
ProtocolPROFINET IO , EtherNet/IP , EtherCAT® , CC-Link IE Field Basic , MODBUS TCP
Transfer rateFast Ethernet 10/100 Mbps , full duplex
Number/Type8 x IO-Link Class A (X1 – X8)
Configurable as:
Max. 8 IO-Link and 8 digital inputs/outputs
Max. 16 digital inputs/outputs
short-circuit protected
Sensor supplymax. 4 A per port (X1 - X8) via L+ (pin 1)
Output currentIemax. 500 mA per port (X1 - X8) via C/Q (Ch. A/pin 4)
max. 2 A per port (X1 - X8) via DO (Ch. B/pin 2)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN 55032
Degree of protectionEN 60529:2000
Fieldbus standardType 1 according to IEC 61131-2
Shock resistanceEN 61131-2:2004
UL approval
Maximum permissible operating currentmax. 9 A
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance50 g, 11 ms, all axes
Vibration resistance15 g at 5 - 500 Hz
Pollution degree3
Contact elementsPA
Degree of protectionIP65 / IP67 / IP69K
ConnectionPower Supply M12, L-coded
Fieldbus M12, D-coded
Inputs/Outputs M12, A-coded
Material
ContactsCuSn, gold-plated
CuNi, gold-plated
HousingDiecast zinc
SealFKM
Mass480 g
Tightening torque, fastening screws1 Nm
Tightening torque, cable gland0.5 Nm
Dimensions
Height200 mm
Width59.6 mm
Length21 mm
Construction typeField housing
Tightening torque of clamping screws0.5 Nm