Seleccione su país

Visite el sitio web global

28 II EX ANZEx/IECEx Intrinsically safe digital multimeterFluke

Ventajas clave de un vistazo

  • CAT III 1000 V / CAT IV 600 V
  • Dustproof, waterproof (IP67)
  • Measures up to 1000V / 10A (outside of the Ex-hazardous area)
  • Min/Max/Avg and Peak capture
  • Low pass filter for accurate measurements on variable speed motor drives
  • 4½“ digit display (20,000 counts) with backlight
  • Input Alert

Mostrar más

Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de 28 II EX ANZEx/IECEx

Rugged and intrinsically safe multimeter
Measuring range
DC voltage0.1 mV to 1000 V
Accuracy: ± (0.05 % + 1)
AC voltage0.1 mV to 1000 V
Accuracy: ± (0.7 % + 4)
DC current0.1 µA to 10 A
Accuracy: ± (0.2 % + 4)
AC current0.1 µA to 10 A
Accuracy: ± (1.0 % + 2)
Resistor0.1 Ω to 50 MΩ
Accuracy: ± (0.2 % + 1)
Conductivity60.00 nS
Accuracy: ± (1.0 % + 10)
Diode test2.0 V
Accuracy: ± (2.0 % + 1)
Duty cycle0.0 % to 99.9 %
Accuracy: Within ± (0.2 % per kHz + 0.1 %) for rise times <1 µs
Display count rate6,000 counts / 19,999 counts in high-resolution
Capacitance10 nF to 9999 µF
Accuracy: ± (1.0 % + 2)
Frequency0.5 Hz to 199.99 kHz
Accuracy: ± (0.005 % + 1)
Temperature-200 °C to +1090 °C (-328 °F to +1994 °F)
Accuracy: ± (1.0 % + 10) °C [± (1.0 + 10) °F]
 
 
Error: % of reading + number of digits
DisplayLC display with backlight
Battery type3x AAA, type-proofed
Operating durationapprox. 400 h
Ambient temperatureDifferent temperature ranges result from the type-tested batteries used.
Storage temperature-40 ... 60 °C (-40 ... 140 °F) , without batteries
Degree of protectionIP67
Massapprox. 690 g
Dimensionsapprox. 210 mm x 100 mm x 64 mm (with holster)
IECEx approval
IECEx certificateIECEx PTB 11.0080X
IECEx markingEx ia IIC T4 Gb
Ex ia I Ma
ANZEx approval
ANZEx certificateANZEx 24.3004X
ANZEx markingEx ia I Ma
Ex ia IIC T4 Gb
NoteRemarks:
Measurement inside the hazardous area: Ui ≤ 65V, Ii ≤ 5A
Measurement outside the hazardous area: Ui ≤ 1000V, Ii ≤ 10A
Scope of deliveryFluke 28 II EX
Ex-holster
Alligator clips AC175
Test leads TL175
Batteries
Documentation