Seleccione su país

Visite el sitio web global

VAA-LT3-F86-V1 ASi illuminated button module

Ventajas clave de un vistazo

  • Empty housing for the installation of up to 6 built-in buttons, built-in lamps or similar with diameter 22 mm
  • Connection of the illuminated pushbuttons via pluggable screw terminals
  • Degree of protection IP65 possible
  • Integrated communication monitoring function
  • Inputs and outputs short-circuit and overload proof
  • No external power supply required
  • M12 plug for simple connection to AS-Interface

Mostrar más

Product Compliance: Europe – CE
AS-Interface® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VAA-LT3-F86-V1

Luminous push-button module, 4 inputs/4outputs
Node typeStandard node
AS-Interface specificationV2.0
Required gateway specification≥ V2.0
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 30 mA (without sensors) / max. 180 mA
Protection classIII
Number/Type4 inputs for mechanical contacts
Supplyfrom AS-Interface
Voltage21 ... 31 V
Input current≤ 8 mA (limited internally)
Switching pointaccording to EN 61131-2 Typ 1
0 (unattenuated)≤ 1.5 mA
1 (attenuated)≥ 4 mA
Number/Type4 electronic outputs, PNP
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current≤ 100 mA per output, ≤ 140 mA total
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
ProfileS-7.0
IO code7
ID code0
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 OUT1
D1 IN2 OUT2
D2 IN3 OUT3
D3 IN4 OUT4
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 40 °C (-13 ... 104 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP65 in accordance with EN 60529 (with corresponding displays and controls)
ConnectionM12 round connector