Seleccione su país

Visite el sitio web global

VAZ-2E1A-PM-S Emergency stop button

Ventajas clave de un vistazo

  • 2-channel, compelled connected
  • Overload-protected in accordance with IEC 60947-5-5
  • Integrated illumination in the actuator
  • TÜV-approval for system components is available
  • Biased actuator for self-monitoring
  • EMERGENCY STOP unlocking by turning or pulling

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - UR
Interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VAZ-2E1A-PM-S

Illuminated emergency stop button, 2-channel, force-guided
UL File NumberE198304
MTTFd284 a
B10d2 E+5
Rated operating voltageUe24 V AC/DC
Rated operating currentIe5 A
Surge protectionCategory II
Insulation resistancemin. 100 MΩ
Bulb15 mA
Number/Type2 NC
Safety function by positive opening
in accordance with IEC/EN 60947-5-1
Reset by pulling
Number/TypeLED red
Electromagnetic compatibility
Directive 2014/30/EUIEC 60947-5-5
Degree of protectionIEC 60529
Electrical safetyEN/IEC 60947-5-5
Functional safetyIEC 60947-5-1
IEC 60947-5-5
Ambient temperature-25 ... 55 °C (-13 ... 131 °F) (no freezing)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity45 ... 85 % , noncondensing
Pollution degree3
Operating forcePush: 32 N
Pull: 21 N
Turn: 0.27 Nm
Minimum for positive opening: 80 Nm
Operating distancefor positive opening operation: min. 4 mm
maximal: 4.5 mm
Degree of protectionIP65 depends on mounting point
ConnectionCable cross section 0.75 mm2 to 1.25 mm2 (AWG 18 to 16) , screw terminals
InstallationInstallation in 22 mm hole
Mass72 g
Tightening torque, fastening screws2 Nm
Tightening torque of clamping screws0.6 to 1 Nm
Life span> 250,000 switching operations