Seleccione su país

Visite el sitio web global

SR.TFO.* FO Splice Boxes in Stainless Steel with Return Flange

Ventajas clave de un vistazo

  • Safe protection of fiber optic cable splices in hazardous areas
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex op pr and Ex tb certified
  • Stainless Steel enclosure
  • Up to 8 splice trays, 12 fusion-type splices per tray
  • Wide range of cable glands and stopping plugs
  • Return Flange Sealing provides Drain Channel

Mostrar más

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de SR.TFO.*

FO Splice Boxes in Stainless Steel with Return Flange
Enclosure coverfully detachable
Cover fixingstainless steel A4 (V4A) hexagonal head screws
ScrewsM6
Number4
Tightening torque3 Nm - 3.5 Nm
Cover sealsilicone
Degree of protectionIP66
Cable entrythru-holes direct through body
Gland plate on face(s)optional
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Gland plateoptional 3 mm or 6 mm AISI 316L (1.4404) stainless steel
Finishbrushed
Masssee data table
Dimensionssee data table
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM6 internal/external brass nickel-plated grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Fiber optic splice tray
Numbersee data table
Dimensions142 mm x 92 mm x 8 mm
Quantity of splice connections per tray12
Type of splicesfusion with 60 mm heatshrink protectors
Fiber optic splicing protection holders per tray2 for heatshrink splice protectors 60 mm, 6 splices each
Fiber optic strain relief per trayoptional 2 each for 12 fibers with 0.9 mm or 1.1 mm insulation
Fiber optic cables min. bending radius35 mm
Fiber optic cables frequency range10 ... 10000 MHz
StandardsDIN 47662 and Telecom standards
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
-50 °C (-58 °F) on request
EU-type examination certificateCML 20 ATEX 3156X
BASEEFA 14 ATEX 0368U
MarkingEx-Hexagon II 2 GD
Ex op pr IIC T* Gb
Ex tb IIIC T** °C Db
T5/T95 °C @ Ta +55 °C
T6/T80 °C @ Ta +40 °C
IECEx approvalIECEx CML 20.0094X
IECEx BAS 14.0169U
UKCA approvalCML 21 UKEX 3892X
ECAS approval23-08-81524/E23-08-083807
Further approvalsfurther on request
Degree of protectionEN60529
CE marking0102
UKCA marking2503
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.