Seleccione su país

Visite el sitio web global

VOC10M-F256-B12-V1D-CR03 Industrial Event Camera

Ventajas clave de un vistazo

  • Web interface for easy access to video files and live streams
  • Video ring buffer with a pre-run buffer for automatic recording of video up to 60 seconds before and after a situation that requires fault analysis or documentation
  • Trigger video/image capture via UDP, REST API, or a digital hardware input for easy integration
  • Find situations of interest quickly due to timestamped events
  • REST API for full HMI integration of all camera functions

Mostrar más

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de VOC10M-F256-B12-V1D-CR03

Event camera for recording video sequences with livestream function; mounting distance: 0.05 m to infinite; internal video ring buffer with a pre-run buffer for recording an event up to 60 s before and after a trigger event; trigger video/image capture via UDP, HTTP REST API, or a digital hardware input
Depth of focus0.05 m ... infinite
Field of viewsee table
Horizontal angle of view62.2 °
Vertical angle of view48.8 °
FilterIR-filter
Camera
TypeCMOS
ShutterRolling shutter
Image resolutionresolution: 1280 x 720 (HD), 1024 x 576, 960 x 540, 800 x 450, 640 x 360
CameraMotorized focus (adjustable via software)
Type/Sizestorage capacity of events , up to 10000 events
Non-volatile memory8 GByte microSD card, industrial, class 10 U1
Operating voltageUB18 ... 28 V DC
Current consumptionmax. 200 mA (no heater)
max. 700 mA (with heater)
Interface type10 BASE-T/100 BASE-TX
ProtocolTCP/IP , HTTP , FTP , RTSP
Transfer rate10 MBit/s / 100 MBit/s
IP addressDHCP activated , Fall back IP (192.168.100.50
Signal voltage
High16 ... 32 V DC
Low0 ... 5 V DC
Input currentmax. 7 mA
Trigger inputpositive edge
Pulse durationmin. 20 ms
Input filtermin. 1.5 ms
Electromagnetic compatibilityEN 61326-1:2013
Radio equipment
Directive 2014/53/EUETSI EN 300330 V2.1.1
VideoVideo Livestream:
- Codec/Container: MJPEG
- frame rate: 24 fps
- resolution: 1280 x 720 (HD), 1024 x 576, 960 x 540, 800 x 450, 640 x 360

RTSP stream 1:
- Codec/Container: H264/RTSP
- frame rate: 3 fps
- resolution: 1280 x 720 (HD), 1024 x 576, 960 x 540, 800 x 450, 640 x 360

RTSP stream 2:
- Codec/Container: H264/RTSP
- frame rate: 3 fps
- resolution: 640 x 360

Video Recording:
- Codec/Container: H264/MP4, adjustable quality
- frame rate: 24 fps
- resolution: 1920 x 1080 (Full HD), 1280 x 720 (HD), 1024 x 576, 960 x 540, 800 x 450, 640 x 360
Operating temperature-30 ... 50 °C (-22 ... 122 °F)
Storage temperature-30 ... 50 °C (-22 ... 122 °F)
Relative humiditynon-condensing
Degree of protectionIP65
ConnectionM12 x 1 connector, 4-pin, A-coded , unshielded (supply and digital input)
M12 x 1 socket, 4-pin, D-coded , screened (Ethernet)
Material
HousingAluminum (AlMgSi0.5)
Surfaceblack , powder coated
Observation windowglass, fully bonded
Mass0.3 kg
Dimensions
Height114 mm
Width85 mm
Depth35 mm
Mounting4x M6
1x ¼-20 UNC