Seleccione su país

Visite el sitio web global

Lite-Ex PL 10e H 25° Head lamp

Ventajas clave de un vistazo

  • Ex-zone 0/20
  • Ring switch
  • High performance LED
  • 64 lumen
  • Rugged housing
  • Diaphragm valve for pressure compensation
  • Extremely lightweight
  • Durable headband

Mostrar más

Approval
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de Lite-Ex PL 10e H 25°

Explosion-protected LED head lamp with 25° tilt angle (ATEX / IECEx zone 0/20)
BulbHigh performance LED
Luminous intensity1800 Lux (1 m distance)
Luminous flux64 lumen
Battery type3x LR03 / AAA (type-tested)
Operating durationapprox. 55 h (continuous operation)
CE conformityCE 0102
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-30 ... 60 °C (-22 ... 140 °F) (without batteries)
Degree of protectionIP65
IP67 following EN/IEC 60529 (industrial standard)
Massapprox. 180 g (with head band)
Dimensions60 mm x 87 mm x 69 mm
EU-type examination certificateEPS 16 ATEX 1 170 X
MarkingEx-Hexagon II 1G Ex ia IIC T4 Ga IP65
[exsign] II 1D Ex ia IIIC T130°C Da IP65
IECEx approval
IECEx certificateIECEx EPS 16.0074X
IECEx markingEx ia IIC T4 Ga IP65
Ex ia IIIC T130°C Da IP65
Scope of deliveryLite-Ex® PL 10e H
Batteries
Headband
Documentation