Seleccione su país

Visite el sitio web global

568 EX ATEX / IECEx Intrinsically safe infrared thermometerFluke

Ventajas clave de un vistazo

  • Precise measurements with accuracy
  • Easily measure hard-to-reach objects
  • Measurements from Zone 1 into Zone 0
  • Measurements of moving materials
  • Easy emissivity adjustment
  • Data logging up to 99 points
  • 6 languages available

Mostrar más

Approval
Approval
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de 568 EX ATEX / IECEx

Fluke 568 EX, ATEX / IECEx
FunctionMin/Max/Average/Difference value
Measuring range
Temperature-40 ... 800 °C (-104 ... 1,472 °F)
Internal data memoryUp to 99 points with time and date
Display
Resolution0.1 °C / 0.1 °F
Battery type2x AAA, type approved
Operating duration4 h (continuous operation)
Measuring principleInfrared
Distance to measuring spot size50:1 (D:S)
Measuring spot markingSingle-point laser
Infrared range8 ... 14 µm
Emissivity adjustment0.10 to 1.00 (step size 0.01)
Accuracy> 0 °C ±1 °C or 1% whichever is greater
Response time< 500 ms
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Massapprox. 365 g
Dimensions175 mm x 166 mm x 55 mm
ATEX approval
ATEX certificateEPS 13 ATEX 1 525 X
ATEX markingEx-Hexagon II 2G Ex ia op is IIC T4 Gb
IECEx approval
IECEx certificateIECEx EPS 13.0006X
IECEx markingEx ia op is IIC T4 Gb
UKCA approval
UKCA certificateCML 21UKEX21002X
UKCA markingII 2 G
Ex ia op is IIC T4 Gb
Scope of deliveryFluke 568 EX
Batteries
Leather grip
Carrying case
Thermocouple probe type K
Documentation