Seleccione su país

Visite el sitio web global

F.SP5.T**.***.1.*.***.***.**** Segment Protector Junction Box

Ventajas clave de un vistazo

  • 4 ... 12 outputs Ex ic (FISCO or Entity)
  • Brushed enclosure, IP66
  • Configurable cable entries for trunk and spurs
  • International approvals
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Zone 2

Mostrar más

FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
FieldConnex® interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F.SP5.T**.***.1.*.***.***.****

Segment Protector Junction Box, Brushed Stainless Steel
Design / MountingOutside installation
Installed componentsSegment Protector R2-SP-IC*
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverHinged door with captive retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
HousingStainless steel 1.4404 / AISI 316L
Surfacebrushed
SealSilicone, fire-resistant, one piece, foamed
Material thicknessenclosure body, enclosure cover, mounting plate: 1.5 mm
Dimensions(W x H x D)
310 mm x 310 mm x 160 mm (SRM.31.31.16)
380 mm x 380 mm x 220 mm (SRM.38.38.22)
Mountingthru-holes Ø 7 mm
Groundinggrounding bolt M6 , brass, nickel-plated
CertificatePTB 17 ATEX 1011 X
MarkingEx-Hexagon II 3G Ex eb nA [ic] IIC T4 Gc
[exsign] II 3D Ex tc [ic] IIIC T135°C Dc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-1:2014+AC:2018 , EN IEC 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN 60079-18:2015+Cor.2018 , EN 60079-31:2014
IECEx approvalIECEx PTB 09.0016 X
EAC approvalTC RU C-IT.GB05.B.00915
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.