Seleccione su país

Visite el sitio web global

GR.TJE.13.13.09.B-S0002 Junction Box Ex e, Glass-Fiber Reinforced Polyester (GRP)

Ventajas clave de un vistazo

  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex e and Ex tb certified
  • 129 mm x 129 mm x 85 mm
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Easy cover opening without damage due to mulitple pry points
  • Top face cable gland polyamide, 1x M25; bottom face cable gland polyamide, 2x M25
  • Image is generic for this device type and may deviate from the specific variant

Mostrar más

Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de GR.TJE.13.13.09.B-S0002

Operating voltage690 V AC / DC max. for ATEX / IECEx
Enclosure coverfully detachable
Cover fixing
ScrewsM6 stainless steel combination Phillips and slotted screw
Number4
Tightening torque3.5 Nm
Cover sealfoamed silicone
Degree of protectionIP66
Cable entrythru-holes
Cable entry face A
M25 quantity1
M25 seriesCable Glands, Plastic
M25 clamping range9 ... 17 mm
Cable entry face B
M25 quantity2
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range9 ... 17 mm
Terminal assembly
Rail orientationhorizontal
Number of horizontal rails1
Usable length per horizontal rail101.5 mm
Terminal type9 x UT 2.5
2 x UT 2.5 PE
Terminal capacity4 mm2
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Massapprox. 1 kg
Dimensions
External dimension (A)129 mm
External dimension (B)129 mm
External dimension (C)85 mm
Internal dimension (D)106 mm
Internal dimension (E)106 mm
Internal dimension (F)68 mm
Mounting holes distance (G)96 mm
Mounting holes distance (H)114 mm
Mounting holes diameter (J)5 mm
Thickness of mounting brackets (N)13 mm
Mounting2 screws
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
EU-type examination certificateCML 17 ATEX 3255X
MarkingEx-Hexagon II 2 GD
Ex eb IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +60 °C
IECEx approvalIECEx CML 17.0144X
UKCA approvalCML 21 UKEX 3896X
Further approvalsfurther on request
Degree of protectionEN60529
CE marking0102
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.