Seleccione su país

Visite el sitio web global

EI-0D2-10Y-10B-LT Ethernet IsolatorFieldConnex®

Ventajas clave de un vistazo

  • Galvanic isolation between intrinsically safe and non-intrinsically safe port
  • 10/100 MBit/s according to IEEE 802.3/.3u
  • Installation in Zone 2, Ethernet in Zone 1 or Zone 0
  • Standard Ethernet patch or crossover cable
  • DIN rail mounting and OEM version

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de EI-0D2-10Y-10B-LT

Ethernet isolator, module with intrinsically safe port (Ex ia) for DIN rail mounting
Installation in hazardous areaZone 2
Rated voltageUr19.2 ... 35 V DC
Rated currentIr150 ... 100 mA
Power dissipation3 W
Intrinsically safe port10 BASE-T/100 BASE-TX
Non-intrinsically safe port10 BASE-T/100 BASE-TX
Connection type2 x RJ-45 , IEC 60603-7
Connector pinoutsocket ; EIA/TIA 568 B
Transfer rate10/100 Mbit/s , Auto-Negotiation
Operating modehalf/full duplex
Cable typeCAT5e S/FTP AWG 24, Installation cable, L/R ratio max. 10 µH/Ω of all strand combinations
I.S. cable lengthtyp. 100 m/20 °C
Total cable lengthtyp. 200 m/20 °C
Number of isolatorsmax. 2 in series connection
LED PWRgreen: Power on
LED ACTyellow: communication active
LED 10/100yellow ON: Transfer rate 100 MBit/s , OFF: 10 MBit/s
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Galvanic isolationEN 50020
Degree of protectionIEC 60529
Climatic conditionsDIN IEC 721
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
EthernetIEEE 802.3 , IEEE 802.3u
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Connection typeRJ45
Core cross sectionup to 2.5 mm2
Housing materialPolyamide PA 66
Degree of protectionIP20
Mass195 g
MountingDIN rail mounting
EU-type examination certificatePTB 07 ATEX 2025 X
MarkingEx-Hexagon II (1) G [Ex ia Ga] IIB ,
[exsign] II (1) D [Ex ia Da] IIIC ,
[exsign] II 3(1)G Ex nA [ia Ga] IIB T4 Gc [exsign] II 3 (1D) G Ex nA [ia IIIC Da] IIB T4 Gc
[exsign] I (M1) [Ex ia Ma] I
Supply
Maximum safe voltageUm253 V AC
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010
CSA approvalCSA 15.70016295
Control drawing116-B032
Approved forClass I, Zone 2, AEx/Ex nA [ia Ga] IIB T4 Gc Class I, Zone 2, AEx/Ex nA [ia Da IIIC] IIB T4 Gc
IECEx approvalIECEx PTB 09.0053X
Approved for[Ex ia Ga] IIB
[Ex ia Da] IIIC
Ex nA [ia Ga] IIB T4 Gc
Ex nA [ia IIIC Da] IIB T4 Gc
[Ex ia Ma] I
PatentsThis product may be covered by the following patent: US7,687,791
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.