Seleccione su país
VLE700-F280-B12-1200 Laser light sensor
Ventajas clave de un vistazo
- Height profile output
- Area image output
- Resolution 1280 x 960 pixel
- Intelligent exposure time control
- Laser class 1, eyesafe
Mostrar más




Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Hoja de datosFunciónClasificaciónInformative LiteratureProduct DocumentationDesign / SimulationHomologacionesSoftwareProductos relacionados
Datos técnicos de VLE700-F280-B12-1200
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 60 ... 345 mm, Z = 100 ... 700 mm; Scan rate: 30 s-1; Ethernet TCP/IP interface |
Measuring range | X = 60 ... 345 mm ; Z = 100 ... 700 mm | ||||||||||||||||||||||||||||
Light source | laser diode | ||||||||||||||||||||||||||||
Light type | red laser + Integrated LED lightning red 650 nm | ||||||||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||
Scan rate | 30 s-1 | ||||||||||||||||||||||||||||
Resolution | X>0.1 mm; Z>0.2 mm at 100 mm distance X>0.3 mm; Z>2.0 mm at 400 mm distance X>0.5 mm; Z>5 mm at 700 mm distance |
Camera | |||||
|
MTTFd | 20 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green | |
Diagnostics indicator | LED yellow / red | |
Function indicator | Trigger: LED yellow | |
Control elements | 2 push-buttons |
Operating voltage | UB | 24 V ± 20 % , PELV |
No-load supply current | I0 | max. 250 mA |
Power consumption | P0 | max. 6 W , Outputs without load |
Interface type | Ethernet | |
Protocol | TCP/IP | |
Transfer rate | 100 MBit/s |
Input voltage | 24 V | |
Number/Type | External triggering | |
Switching threshold | low: < 2.5 V, high: > 8 V |
Standard conformity | |||||||||||||||||
|
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | CE |
Operating temperature | -20 ... 45 °C (-4 ... 113 °F) , (noncondensing; prevent icing on the lens!) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 8-pin, M12 x 1 connector ( supply + Inputs/Outputs ) + 4-pin, M12x1 socket, D-coded (LAN) ; can be rotated 90° ; | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 125 g | ||||||||||
Tightening torque, fastening screws | max. 2 Nm | ||||||||||
Dimensions | |||||||||||
|
Note | Security Instructions: - Read the operating instructions before attempting commissioning - Installation, connection and adjustments should only be undertaken by specialist personnel - Not a safety component in accordance with the EU Machinery Directive |
Noticias y aplicaciones relacionadas
Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.