Seleccione su país

Visite el sitio web global

VOS-IL-F236W-49 Ring lighting

Ventajas clave de un vistazo

  • Uniform illumination of flat, matte and reflective surfaces
  • Direct mounting of the ring lighting on the sensor
  • Intelligent lighting control with integrated flash controller
  • Opening angle of the light cone 49°
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Warning
Function
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de VOS-IL-F236W-49

Opening angle of the light beam: 49°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controller
Light area dimensions∅ 71 mm x 104 mm
Light source16 high-power LEDs
LED colorWhite light
Color temperature5300 K
Light directionDirected with 49° ancillary lenses
Irradiance149 W/m2 at 0.2 m operating distance
Operating modePulse / flash mode
Operation indicatorLED green: supply
Function indicatorLED green: Trigger
Operating voltageUB21 ... 30 V DC
Current consumption0.3 A at 24 V DC (average) / 0.8 A ( max. pulsed )
Power consumptionP014 W
Flash durationVOS2000 0.05 ... 10 ms
VOS5000 0.18 ... 10 ms
Input/output typeFlank-triggered / falling edge
0 Level0 ... 8 V
1 Level10 V ... UB
Photobiological safetyRisk group 1 according to IEC 62471
CE conformityCE
Ambient temperature5 ... 45 °C (41 ... 113 °F) , no moisture condensation
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % non-condensing
Degree of protectionIP65
Connectioncable PUR , M12 connector, 5 pin , A-coded , 230 mm
Material
Housinganodized aluminum I PMMA
InstallationMounting bracket
Massapprox. 450 g
Dimensions
Height27.5 mm
Diameter116 mm